SNVU894
December 2024
LM5169
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.5
General TI High Voltage Evaluation User Safety Guidelines
2
Hardware
2.1
Quick Start Procedure
2.2
Detailed Descriptions
2.2.1
Compatibility With the LM5017
3
Implementation Results
3.1
Performance Curves
3.2
EVM Characteristics
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
Wide input voltage range from 20V to 115V
Fixed 3ms soft start
COT mode control architecture
Peak and valley current-limit protection
FPWM mode for fly-buck capability
WSON package for small solution-size