SNVU899 October 2024 TPS3424
The input supply voltage (VDD) is connected through the TP9 on the board. The input supply voltage range is 1V to 6V a 0.1µF decoupling capacitor is placed at the input for reducing noise that can propagate through the device (included on the EVM board at C11). Please refer to the device data sheet for additional details.