SNVU899 October 2024 TPS3424
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 | 1 | 270pF | CAP, CERM, 270pF, 50V, +/- 5%, C0G/NP0, 0603 | 0603 | C0603C271J5GACTU | Kemet |
C2 | 1 | 470pF | CAP, CERM, 470pF, 10V,+/- 5%, C0G/NP0, 0603 | 0603 | 8.85012E+11 | Wurth Electronik |
C3 | 1 | 1000pF | CAP, CERM, 1000pF, 25V,+/- 1%, C0G/NP0, 0603 | 0603 | C0603C102F3GACTU | Kemet |
C4 | 1 | 2200pF | 2200pF ±1% 16V Ceramic Capacitor C0G, NP0 0603 (1608 Metric) | 0603 | VJ0603A222FXJCW1BC | Vishay |
C9, C10 | 2 | 2200pF | 2200pF ±1% 16V Ceramic Capacitor C0G, NP0 0603 (1608 Metric) | 0603 | VJ0603A222FXJCW1BC | Vishay |
C5 | 1 | 4700pF | 4700pF ±1% 25V Ceramic Capacitor C0G, NP0 0603 (1608 Metric) | 0603 | C0603C472F3GAC7867 | Kemet |
C6 | 1 | 10000pF | 10000pF ±5% 50V Ceramic Capacitor X7R 0603 (1608 Metric) | 0603 | C0603C103J5RAC7867 | Kemet |
C7 | 1 | 22nF | CAP, CERM, 0.022uF, 16V, +/- 10%, X7R, 0603 | 603 | GRM188R71C223KA01D | MuRata |
C8 | 1 | 47nF | 0.047µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) | 0603 | GCJ188R71H473KA12D | MuRata |
C11 | 1 | 100nF | CAP, CERM, 0.1µF, 10V,+/- 10%, X7R, 0402 | 402 | C0402C104K8RACTU | Kemet |
C12 | 1 | 120nF | CAP, CERM, 0.12uF, 25V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E124KA01D | MuRata |
C13 | 1 | 3nF | CAP, CERM, 3000pF, 50V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H302JA01D | MuRata |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
J1, J2, J9 | 3 | Header, 100mil | Header, 100mil, 3x1, Gold, TH | 3x1 Receptacle | TSW-103-07-G-S | Samtec |
J3, J4 | 2 | Header, 100mil | Header, 100mil, 7x2, Gold, TH | 7x2 Receptacle | TSW-107-07-G-D | Samtec |
J5, J6, J7, J8 | 4 | Header, 2.54mm | Header, 2.54mm, 2x1, Tin, TH | 2x1 Receptacle | TSW-102-07-T-S | Samtec |
R1, R2, R3, R4 | 4 | 10.0kΩ | RES, 10.0k, 1%, 0.1W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9 | 8 | Shunt, 100mil | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
SW1, SW2 | 2 | Switch Tactile OFF (ON) SPST Round Button Gull Wing 0.05A 12VDC 80000Cycles 1.6N SMD Bag | Switch Tactile OFF (ON) SPST Round Button Gull Wing 0.05A 12VDC 80000Cycles 1.6N SMD Bag | Button | TS04-66-55-BK-160-SMT | CUI Devices |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP14 | 13 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | Test point | 5019 | Keystone |
U1 | 1 | Nano-Power, Push-Button | Nano-Power, Push-Button | DRL | TPS3424A11C13ADRL | Texas Instruments |