SNVU899 October 2024 TPS3424
The TPS3424EVM circuit board comes pre-installed with the TPS3424A11C13ADRL device for full functionality testing of the TPS3424 and TPS3423 family of devices. The TPS3424EVM circuit board comes packaged in a moisture barrier bag inside of antistatic foam layered cardboard box. Also contained in the box is the EVM literature disclaimer.
ITEM | QUANTITY |
---|---|
TPS3424EVM | 1 |