SNVU915 August   2024 LMG2100R026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5.     General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Test Points
      1. 2.1.1 Key Connections
        1. 2.1.1.1 Connect a Supply to J3 Connector
        2. 2.1.1.2 PWM Input
        3. 2.1.1.3 J1 Connector: Power Supply
    2. 2.2 Power-Up Procedure
      1. 2.2.1 Step 1: Driver Bias Supply
      2. 2.2.2 Step 2: Input Supply
      3. 2.2.3 Step 3: Measure SW Voltage
      4. 2.2.4 Setting Dead-Time
    3. 2.3 Power-Down Procedure
    4. 2.4 Assembly Guidelines
  8. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
      1. 3.1.1 Evaluation Setup
      2. 3.1.2 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

J1 Connector: Power Supply

Connect the input voltage to the J1 connector and verify that the positive and negative supply is connected appropriately. The positive and negative terminals are marked on the board. The sense connection for the input supply is through the TP1 and TP7 test points, respectively. This is useful when doing efficiency calculations as this verifies that the resistive losses to the board are taken into account and the losses calculated are related to the board and the LMG2100R026 half bridge.

The output load is connected to the J2 connector. The positive and negative sense signals are TP2 and TP3, respectively.