SNVU915
August 2024
LMG2100R026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
2
Hardware
2.1
Test Points
2.1.1
Key Connections
2.1.1.1
Connect a Supply to J3 Connector
2.1.1.2
PWM Input
2.1.1.3
J1 Connector: Power Supply
2.2
Power-Up Procedure
2.2.1
Step 1: Driver Bias Supply
2.2.2
Step 2: Input Supply
2.2.3
Step 3: Measure SW Voltage
2.2.4
Setting Dead-Time
2.3
Power-Down Procedure
2.4
Assembly Guidelines
3
Implementation Results
3.1
Electrical Performance Specifications
3.1.1
Evaluation Setup
3.1.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
Input voltage operates up to 90V DC
Integrated 100V, 2.6mΩ GaN FETs with driver - LMG2100R026
Open loop control with single or dual PWM signals
Single-input, onboard for PWM signal with 8ns dead time
Configurable onboard dead-time adjustment by simple resistance change
Onboard LDO for generating 5V VCC supply from an unregulated supply between 5.5V and 10V
Kelvin sense capability for efficiency measurements for input and output voltage
Slew rate adjustment using series resistors along with C
boot
and C
vcc