SNVU915 August 2024 LMG2100R026
Power up the driver bias supply (5.5V to 10V) first. The D1 diode lights up after the driver bias supply comes up. After this step, observe the PWM signals on R6 and R7 resistors. Verify that the PWM signal for the high and low side are of the desired frequency (100kHz to 5MHz) depending on the input voltage and load). Also observe the default dead time between the high-to-low and low-to-high PWM transitions.