SNVU915 August 2024 LMG2100R026
The inductor used in this EVM is a 4.7µH inductor which is rated for 47.5A. There are chances of heating up this inductor if operated at higher switching frequency and higher current level. Please monitor the temperature of the inductor and add external fan cooling if necessary. The switching frequency is set by an external PWM signal (between 0V and 5V). The duty cycle of this PWM signal sets the duty cycle of the half-bridge module.