space
The LMH2110 is a 45-dB Logarithmic RMS power detector particularly suited for accurate power measurement of modulated RF signals that exhibit large peak-to-average ratios; that is, large variations of the signal envelope. Such signals are encountered in W-CDMA and LTE cell phones. The RMS measurement topology inherently ensures a modulation insensitive measurement.
The device has an RF frequency range from 50 MHz to 8 GHz. It provides an accurate, temperature and supply insensitive output voltage that relates linearly to the RF input power in dBm. The LMH2110 device has excellent conformance to a logarithmic response, enabling easy integration by using slope and intercept only, reducing calibration effort significantly. The device operates with a single supply from 2.7 V to
5 V. The LMH2110 has an RF power detection range from –40 dBm to 5 dBm and is ideally suited for use in combination with a directional coupler. Alternatively, a resistive divider can be used.
The device is active for EN = High; otherwise, it is in a low power-consumption shutdown mode. To save power and prevent discharge of an external filter capacitance, the output (OUT) is high-impedance during shutdown.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
LMH2110 | DSBGA (6) | 1.27 mm × 0.87 mm |
Changes from C Revision (March 2013) to D Revision
Changes from B Revision (October 2013) to C Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | VDD | Power Supply | Positive supply voltage. |
A2 | OUT | Output | Ground referenced detector output voltage. |
B1 | RFIN | Analog Input | RF input signal to the detector, internally terminated with 50 Ω. |
B2 | GND | Power Supply | Power Ground. May be left floating in case grounding is not feasible. |
C1 | GND | Power Supply | Power Ground. |
C2 | EN | Logic Input | The device is enabled for EN = High, and in shutdown mode for EN = Low. EN must be < 2.5 V to have low IEN. For EN > 2.5 V, IEN increases slightly, while device is still functional. Absolute maximum rating for EN = 3.6 V. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VBAT – GND | 5.5 | V | |
RF input | Input power | 12 | dBm | |
DC voltage | 1 | V | ||
Enable input voltage | GND – 0.4 < VEN and VEN< Min (VDD – 0.4 V, 3.6 V) | |||
Junction temperature(3) | 150 | °C | ||
Maximum lead temperature (Soldering,10 sec) | 260 | °C | ||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine Model | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | 2.7 | 5 | V | |
Operating temperature | −40 | 85 | °C | |
RF frequency | 50 | 8000 | MHz | |
RF input power | −40 | 5 | dBm |
THERMAL METRIC(1) | LMH2110 | UNIT | |
---|---|---|---|
YFQ (DSBGA) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 133.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 22.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 5.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 22.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(3) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY INTERFACE | |||||||
IBAT | Supply current | Active mode: EN = HIGH, no signal present at RFIN | 3.7 | 4.8 | 5.5 | mA | |
Active mode: EN = HIGH, no signal present at RFIN
Limits apply at temperature extremes. |
2.9 | 5.9 | |||||
Shutdown: EN = LOW, no signal present at RFIN. | VBAT = 2.7 V | 3.7 | 4.7 | μA | |||
VBAT = 4.5 V | 4.6 | 5.7 | |||||
Shutdown: EN = LOW, no signal present at RFIN. Limits apply at temperature extremes. |
VBAT = 2.7 V | 5 | μA | ||||
VBAT = 4.5 V | 6.1 | ||||||
EN = Low, RFIN = 0 dBm, 1900 MHz | VBAT = 2.7V | 3.5 | 4.7 | μA | |||
VBAT = 4.5 V | 4.6 | 5.7 | |||||
EN = Low, RFIN = 0 dBm, 1900 MHz Limits apply at temperature extremes. |
VBAT = 2.7 V | 5 | μA | ||||
VBAT = 4.5 V | 6.1 | ||||||
PSRR | Power Supply Rejection Ratio(4) | RFIN = −10 dBm, 1900 MHz, 2.7V < VBAT < 5 V | 56 | dB | |||
RFIN = −10 dBm, 1900 MHz, 2.7V < VBAT < 5 V Limits apply at temperature extremes. |
45 | ||||||
LOGIC ENABLE INTERFACE | |||||||
VLOW | EN logic low input level (Shutdown mode) | Limits apply at temperature extremes. | 0.6 | V | |||
VHIGH | EN logic high input level | Limits apply at temperature extremes. | 1.1 | V | |||
IEN | Current into EN pin | Limits apply at temperature extremes. | 50 | nA | |||
INPUT/OUTPUT INTERFACE | |||||||
RIN | Input resistance | 44 | 50 | 56 | Ω | ||
VOUT | Minimum output voltage (pedestal) | No input signal | 1.5 | mV | |||
No input signal, limits apply at temperature extremes | 0 | 8 | |||||
ROUT | Output impedance | EN = High, RFIN = –10 dBm, 1900 MHz, ILOAD = 1 mA, DC measurement | 0.2 | 2 | Ω | ||
EN = High, RFIN = –10 dBm, 1900 MHz, ILOAD = 1 mA, DC measurement, limits apply at temperature extremes. |
3 | ||||||
IOUT | Output short circuit current | Sinking, RFIN = –10 dBm, OUT connected to 2.5 V | 37 | 42 | mA | ||
Sinking, RFIN = –10 dBm, OUT connected to 2.5 V Limits apply at temperature extremes. |
32 | ||||||
Sourcing, RFIN = –10 dBm, OUT connected to GND | 40 | 46 | |||||
Sourcing, RFIN = –10 dBm, OUT connected to GND Limits apply at temperature extremes. |
34 | ||||||
IOUT,SD | Output leakage current in shutdown mode | EN = Low, OUT connected to 2 V Limits apply at temperature extremes. |
50 | nA | |||
en | Output referred noise(4) | RFIN = −10 dBm, 1900 MHz, output spectrum at 10 kHz | 3 | µV√Hz | |||
VN | Integrated output referred noise(4) | Integrated over frequency band 1 kHz – 6.5 kHz, RFIN = –10 dBm, 1900 MHz |
210 | µVRMS | |||
RF DETECTOR TRANSFER
RFIN = 50 MHz (fit range –20 dBm to –10 dBm)(5) |
|||||||
PMIN | Minimum power level, bottom end of dynamic range | Log conformance error within ±1 dB | –39 | dBm | |||
PMAX | Maximum power level, top end of dynamic range | Log conformance error within ±1 dB | 7 | dBm | |||
VMIN | Minimum output voltage | At PMIN | 3 | mV | |||
VMAX | Maximum output voltage | At PMAX | 1.96 | V | |||
KSLOPE | Logarithmic slope | 42.2 | 44.3 | 46.4 | mV/dB | ||
PINT | Logarithmic Intercept | –38.6 | –38.3 | –38.0 | dBm | ||
DR | Dynamic Range for specified accuracy | ±1-dB Log conformance error (ELC) | 46 | dB | |||
±1-dB Log conformance error (ELC) Limits apply at temperature extremes. |
45 | ||||||
±3-dB Log Conformance Error (ELC) | 51 | ||||||
±3-dB Log conformance error (ELC) Limits apply at temperature extremes. |
50 | ||||||
±0.5-dB input referred variation over temperature (EVOT), from PMIN
Limits apply at temperature extremes. |
42 | ||||||
RF DETECTOR TRANSFER
RFIN = 900 MHz (fit range –20 dBm to –10 dBm)(5) |
|||||||
PMIN | Minimum power level, bottom end of dynamic range | Log conformance error within ±1 dB | –38 | dBm | |||
PMAX | Maximum power level, top end of dynamic range | Log conformance error within ±1 dB | 0 | dBm | |||
VMIN | Minimum output voltage | At PMIN | 3 | mV | |||
VMAX | Maximum output voltage | At PMAX | 1.58 | V | |||
KSLOPE | Logarithmic slope | 41.8 | 43.9 | 46 | mV/dB | ||
PINT | Logarithmic intercept | –37.4 | –37 | –36.7 | dBm | ||
DR | Dynamic range for specified accuracy | ±1-dB Log conformance error (ELC) | 38 | dB | |||
±1-dB Log conformance error (ELC) Limits apply at temperature extremes. |
37 | ||||||
±3-dB Log conformance error (ELC) | 45 | ||||||
±3-dB Log conformance error (ELC) Limits apply at temperature extremes. |
44 | ||||||
±0.5-dB Input referred variation over temperature (EVOT), from PMIN
Limits apply at temperature extremes. |
44 | ||||||
±0.3-dB Error for a 1dB Step (E1dB STEP) | 41 | ||||||
±0.3-dB Error for a 1dB Step (E1dB STEP) Limits apply at temperature extremes. |
38 | ||||||
±1-dB Error for a 10dB Step (E10dB 30 STEP) Limits apply at temperature extremes. |
32 | ||||||
EMOD | Input-referred variation due to modulation | W-CDMA Release 6/7/8, –38 dBm < RFIN < –5 dBm |
0.08 | dB | |||
LTE, –38 dBm < RFIN < –5 dBm | 0.19 | ||||||
RF DETECTOR TRANSFER
RFIN = 1900 MHz (fit range –20 dBm to –10 dBm)(5) |
|||||||
PMIN | Minimum power level, bottom end of dynamic range | Log conformance error within ±1 dB | –36 | dBm | |||
PMAX | Maximum power level, top end of dynamic range | Log conformance error within ±1 dB | 0 | dBm | |||
VMIN | Minimum output voltage | At PMIN | 3 | mV | |||
VMAX | maximum output voltage | At PMAX | 1.5 | V | |||
KSLOPE | Logarithmic slope | 41.8 | 43.9 | 46.1 | mV/dB | ||
PINT | Logarithmic Intercept | –35.5 | –35.1 | –34.7 | dBm | ||
DR | Dynamic range for specified accuracy | ±1-dB Log conformance error (ELC) Limits apply at temperature extremes. |
36 | dB | |||
±3-dB Log conformance Error (ELC) | 45 | ||||||
±3-dB Log conformance error (ELC) Limits apply at temperature extremes. |
43 | ||||||
±0.5-dB Input referred variation over temperature (EVOT), from PMIN
Limits apply at temperature extremes. |
41 | ||||||
±0.3-dB error for a 1-dB Step (E1dB STEP) | 40 | ||||||
±0.3-dB error for a 1-dB Step (E1dB STEP) Limits apply at temperature extremes. |
38 | ||||||
±1-dB error for a 10-dB Step (E10-dB 30 STEP) Limits apply at temperature extremes. |
30 | ||||||
EMOD | Input-referred variation due to modulation | W-CDMA Release 6/7/8, –38 dBm < RFIN < –5 dBm |
0.09 | dB | |||
LTE, –38 dBm < RFIN < –5 dBm | 0.18 | ||||||
RFIN = 3500 MHz, fit range –15 dBm to –5 dBm(5) | |||||||
PMIN | Minimum power level, bottom end of dynamic range | Log conformance error within ±1 dB | –31 | dBm | |||
PMAX | Maximum power level, top end of dynamic range | Log conformance error within ±1 dB | 6 | dBm | |||
VMIN | Minimum output voltage | At PMIN | 2 | mV | |||
VMAX | Maximum output voltage | At PMAX | 1.52 | V | |||
KSLOPE | Logarithmic slope | 41.8 | 44 | 46.1 | mV/dB | ||
PINT | Logarithmic Intercept | –30.5 | –29.7 | –28.8 | dBm | ||
DR | Dynamic range for specified accuracy | ±1-dB Log conformance error (ELC) | 37 | dB | |||
±1-dB Log conformance error (ELC) Limits apply at temperature extremes. |
36 | ||||||
±3-dB Log conformance error (ELC) | 44 | ||||||
±3-dB Log conformance error (ELC) Limits apply at temperature extremes. |
42 | ||||||
±0.5-dB Input referred variation over temperature (EVOT), from PMIN
Limits apply at temperature extremes. |
39 | ||||||
RFIN = 5800 MHz, fit range –20 dBm to 3 dBm(5) | |||||||
PMIN | Minimum power level, bottom end of dynamic range | Log conformance error within ±1 dB | –22 | dBm | |||
PMAX | Maximum power level, top end of dynamic range | Log conformance error within ±1 dB | 10 | dBm | |||
VMIN | Minimum output voltage | At PMIN | 3 | mV | |||
VMAX | Maximum output voltage | At PMAX | 1.34 | V | |||
KSLOPE | Logarithmic slope | 42.5 | 44.8 | 47.1 | mV/dB | ||
PINT | Logarithmic Intercept | –22 | –21 | –19.9 | dBm | ||
DR | Dynamic range for specified accuracy | ±1-dB Log conformance error (ELC) | 32 | dB | |||
±1-dB Log conformance error (ELC) Limits apply at temperature extremes. |
31 | ||||||
±3-dB Log conformance error (ELC) | 39 | ||||||
±3-dB Log conformance error (ELC) Limits apply at temperature extremes. |
37 | ||||||
±0.5-dB Input referred variation over temperature (EVOT), from PMIN
Limits apply at temperature extremes. |
33 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tON | Turnon time from shutdown RFIN = –10 dBm, 1900 MHz, EN LOW-HIGH transition to OUT at 90% |
15 | 19 | µs | |
tR | Rise time(1)
Signal at RFIN from –20 dBm to 0 dBm, 10% to 90%, 1900 MHz |
2.2 | µs | ||
tF | Fall time (1)
Signal at RFIN from 0 dBm to –20 dBm, 90% to 10%, 1900 MHz |
31 | µs |
The LMH2110 is a high-performance logarithmic root mean square (RMS) power detector which measures the actual power content of a signal. The device has a RF input power detection range from –40 dBm to 5 dBm and provides accurate output voltage that relates linearly to the RF input power in dBm. This output voltage exhibits high temperature insensitivity ranging ±0.25 dB.
The device has an internal low dropout linear regulator (LDO) making the device insensitive to input supply variation and allowing operation from a wide input supply range from 2.7 V to 5 V. Additional features include multi-band operation from 50 MHz to 8 GHz, shutdown functionality to save power, and minimal slope and intercept variation.
Detectors have evolved over the years along with the communication standards. Newer communication standards like LTE and W-CDMA raise the need for more advanced accurate power detectors. To be able to distinguish the various detector types it is important to understand the ideal power measurement and how a power measurement is implemented.
Power is a metric for the average energy content of a signal. By definition it is not a function of the signal shape over time. In other words, the power content of a 0-dBm sine wave is identical to the power content of a 0-dBm square wave or a 0-dBm W-CDMA signal; all these signals have the same average power content.
The average power can be described by Equation 1:
where
According to aforementioned formula for power, an exact power measurement can be done via measuring the RMS voltage (VRMS) of a signal. The RMS voltage is described by:
Implementing the exact formula for RMS can be challenging. A simplification can be made in determining the average power when information about the waveform is available. If the signal shape is known, the relationship between RMS value and, for instance, the peak value of the RF signal is also known. It thus enables a measurement based on measuring peak voltage rather than measuring the RMS voltage. To calculate the RMS value (and therewith the average power), the measured peak voltage is translated into an RMS voltage based on the waveform characteristics. A few examples:
For more complex waveforms it is not always easy to determine the exact relationship between RMS value and peak value. A peak measurement can then become impractical. An approximation can be used for the VRMS to VPEAK relationship but it can result in a less-accurate average power estimate.
Depending on the detection mechanism, power detectors may produce a slightly different output signal in response to more complex waveforms, even though the average power level of these signals are the same. This error is due to the fact that not all power detectors strictly implement the definition for signal power, being the RMS of the signal. To cover for the systematic error in the output response of a detector, calibration can be used. After calibration a look-up table corrects for the error. Multiple look-up tables can be created for different modulation schemes.
The following is an overview of detectors based on their detection principle. Detectors discussed in detail are:
A peak detector is one of the simplest types of detectors. According to the naming, the peak detector stores the highest value arising in a certain time window. However, usually a peak detector is used with a relative long holding time when compared to the carrier frequency and a relative short holding time with respect to the envelope frequency. In this way a peak detector is used as AM demodulator or envelope tracker (Figure 42).
A peak detector usually has a linear response. An example of this is a diode detector (Figure 43). The diode rectifies the RF input voltage and subsequently the RC filter determines the averaging (holding) time. The selection of the holding time configures the diode detector for its particular application. For envelope tracking a relatively small RC time constant is chosen, such that the output voltage tracks the envelope nicely. A configuration with a relatively large time constant can be used for supply regulation of the power amplifier (PA). Controlling the supply voltage of the PA can reduce power consumption significantly. The optimal mode of operation is to set the supply voltage such that it is just above the maximum output voltage of the PA. A diode detector with relative large RC time constant measures this maximum (peak) voltage.
Because peak detectors measure a peak voltage, their response is inherently depended on the signal shape or modulation form as discussed in the previous section. Knowledge about the signal shape is required to determine an RMS value. For complex systems having various modulation schemes, the amount of calibration and look-up tables can become unmanageable.
LOG Amp detectors are widely used RF power detectors for GSM and the early W-CDMA systems. The transfer function of a LOG amp detector has a linear-in-dB response, which means that the output in volts changes linearly with the RF power in dBm. This is convenient because most communication standards specify transmit power levels in dBm as well. LOG amp detectors implement the logarithmic function by a piecewise linear approximation. Consequently, the LOG amp detector does not implement an exact power measurement, which implies a dependency on the signal shape. In systems using various modulation schemes calibration and lookup tables might be required.
An RMS detector has a response that is insensitive to the signal shape and modulation form. This is because its operation is based on exact determination of the average power, that is, it implements:
RMS detectors are in particular suited for the newer communication standards like W-CDMA and LTE that exhibit large peak-to-average ratios and different modulation schemes (signal shapes). This is a key advantage compared to other types of detectors in applications that employ signals with high peak-to-average power variations or different modulation schemes. For example, the RMS detector response to a 0-dBm modulated W-CDMA signal and a 0-dBm unmodulated carrier is essentially equal. This eliminates the need for long calibration procedures and large calibration tables in the baseband due to different applied modulation schemes.
For optimal performance of the LMH2110, the device must to be configured correctly in the application (see Functional Block Diagram).
For measuring the RMS (power) level of a signal, the time average of the squared signal needs to be measured as described in Accurate Power Measurement. This is implemented in the LMH2110 by means of a multiplier and a low-pass filter in a negative-feedback loop. A simplified block diagram of the LMH2110 is depicted in Functional Block Diagram. The core of the loop is a multiplier. The two inputs of the multiplier are fed by (i1, i2):
where
The output of the multiplier (iOUT) is the product of these two current and equals:
where
By a low-pass filter at the output of the multiplier the DC term of this current is isolated and integrated. The input of the amplifier A acts as the nulling point of the negative feedback loop, yielding:
which implies that the average power content of the current related to the output voltage of the LMH2110 is made equal to the average power content of the current related to the RF input signal.
For a negative-feedback system, the transfer function is given by the inverse function of the feedback block. Therefore, to have a logarithmic transfer for this RF detector, the feedback network implements an exponential function resulting in an overall transfer function for the LMH2110 of:
where
As a result of the feedback loop a square-root is also implemented, yielding the RMS function.
Given this architecture for the RF detector, the high-performance of the LMH2110 can be understood. In theory the accuracy of the logarithmic transfer is set by:
The RMS functionality is inherent to the feedback loop and the use of a multiplier; thus, a very accurate LOG-RMS RF power detector is obtained.
To ensure a low dependency on the supply voltage, the internal detector circuitry is supplied via a low drop-out (LDO) regulator. This enables the usage of a wide range of supply voltage (2.7 V to 5 V) in combination with a low sensitivity of the output signal for the external supply voltage.
Refer to Application With Resistive Divider for more details and applications.
To save power, the LMH2110 can be brought into a low-power shutdown mode by means of the enable pin (EN). The device is active for EN = HIGH (VEN>1.1 V) and in the low-power shutdown mode for EN = LOW
(VEN < 0.6 V). In this state the output of the LMH2110 is switched to a high impedance mode. This high impedance mode prevents the discharge of the optional low-pass filter which is good for the power efficiency. Using the shutdown function, care must be taken not to exceed the absolute maximum ratings. Because the device has an internal operating voltage of 2.5 V, the voltage level on the enable must not be higher than 3 V to prevent damage to the device. Also enable voltage levels lower than 400 mV below GND must be prevented. In both cases the ESD devices start to conduct when the enable voltage range is exceeded, and excessive current is drawn. A correct operation is not ensured then. The absolute maximum ratings are also exceeded when the enable (EN) is switched to HIGH (from shutdown to active mode) while the supply voltage is switched off. This situation must be prevented at all times. A possible solution to protect the device is to add a resistor of 1 kΩ in series with the enable input to limit the current.
Refer to Application With Low-Pass Output Filter for Residual Ripple Reduction for more details and applications.
The LMH2110 has an internal LDO to handle supply voltages between 2.7 V to 5 V. This enables a direct connection to the battery in cell-phone applications. The high PSRR of the LMH2110 ensures that the performance is constant over its power supply range.
To save power, the LMH2120 has an Enable/Disable feature that can bring the device in low-power shutdown mode. For implementation details, refer to Enable.