SPNA249 june 2023 TMS570LC4357-SEP
The purpose of this study is to characterize the effects of heavy-ion irradiation on the single-event latch-up (SEL) performance of the TMS570LC4357-SEP, Arm® Cortex®-R based microcontroller. Heavy-ions with an LETeff of 48 MeV-cm2/mg were used to irradiate the devices with a fluence of 1 x 107 ions/cm2. The results demonstrate that TMS570LC4357-SEP is SEL-free up to LETeff of 48 MeV-cm2/mg at 125°C.