SPNA249 june 2023 TMS570LC4357-SEP
The TMS570LC4357-SEP is a high-performance Arm Cortex-R based microcontroller which has on-chip diagnostic features including: dual CPUs in lockstep, Built-In Self-Test (BIST) logic for CPU, the N2HET coprocessors, and for on-chip SRAMs; ECC protection on the L1 caches, L2 flash, and SRAM memories. The device also supports ECC or parity protection on peripheral memories and loopback capability on peripheral I/Os.
The device integrates two Arm Cortex-R5F floating-point CPUs, operating in lockstep, which offer an efficient 1.66 DMIPS/MHz, and can run up to 300 MHz providing up to 498 DMIPS. The device supports the big-endian [BE32] format.
With integrated safety features and a wide choice of communication and control peripherals, the TMS570LC4357-SEP device is an ideal solution for high-performance real-time control applications with safety critical requirements
https://www.ti.com/product/TMS570LC4357
Description | Device Information |
---|---|
TI Part Number | TMS570LC4357-SEP |
Device Function | Arm Cortex-R based microcontroller |
Package | 337 GWT (nFBGA) |
Technology | 12F021.M7C |
Exposure Facility | Radiation Effect Facility, Cyclotron Institute, Texas A&M University |
Heavy Ion Fluence per Run | 1 x 106 - 1 x 107 ions/cm2 |
Irradiation Temperature | 125°C (for SEL testing) |