SPNA249 june 2023 TMS570LC4357-SEP
The TMS570LC4357-SEP is packaged in a 337-pin (GWT) BGA terminal grid array. Figure 3-1 shows the I/O-signal and Power-Supply definitions for the package, and Table 3-1 shows the power supply bias during the SEL heavy ion testing.
Supply | Bias |
---|---|
VCCAD | 5.25 V |
VCCIO | 3.6 V |
VCC (core) | 1.32 V |
VSS | GND |