SPRACH6E January 2019 – May 2024 66AK2G12 , AM2431 , AM2432 , AM2434 , AM3356 , AM3357 , AM3358 , AM3359 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442 , AMIC110 , AMIC120
Sitara AM64x and AM243x families currently have support for PROFINET® RT and IRT device. The supported feature set is summarized in Table 2-1.
Feature | Description | Relevant Conformance Class | Support |
---|---|---|---|
Mandatory Features CC-A | |||
Real Time Cyclic - Class 1 | Unsynchronized real time cyclic protocol | CC-A,B,C | Yes |
Real Time Acyclic | Real-time acyclic protocol | CC-A,B,C | Yes |
Device diagnostics/Alarms | Diagnostics and Maintenance Alarms | CC-A,B,C | Yes |
Device identification (I&M0) | Supported mandatory Identification records | CC-A,B,C | Yes |
Neighborhood detection | LLDP protocol | CC-A,B,C | Yes |
Port-related network statuses via PROFINET | PDEV records | CC-A,B,C | Yes |
Optional Features CC-A | |||
Extended Identification & Maintenance |
Supported extended I&M records | CC-A,B,C | I&M1, 2, 3, 4 |
Shared Input | Multiple access to inputs by various controllers | CC-A,B,C |
In planning |
Shared device | Distribution of device functions to various controllers | CC-A,B,C |
In planning |
Slave-to-slave communication |
Direct communication between IO-Devices |
CC-A,B,C |
No |
Mandatory Features CC-B | |||
Network diagnostics | SNMP protocol | CC-B,C | Yes |
Optional Features CC-B | |||
Name assignment via DCP, PDEV | Automatic addressing of devices after device replacement | CC-B,C | Yes |
Configuration in Run (CiR) | Configuration changes during operation | CC-B,C |
In planning |
Time sync | Time stamping of I/O data | CC-B,C | Yes |
Fibre-optic cable Support | Fiber-optic cable diagnostics for POF/HCS | CC-B,C |
No |
Fast Start-Up | Fast start-up after voltage recovery for switching operations | CC-B |
In planning |
Media redundancy protocol | Higher availability through ring redundancy | CC-B |
In planning |
System redundancy (Mandatory only for PA) |
System redundancy with two I/O Controllers |
CC-B |
In planning |
Mandatory Features CC-C | |||
PROFINET with IRT | Bandwidth reservation with update rates of 250 us and higher | CC-C | Yes |
PROFINET with IRT | Isochronous operation | CC-C | Yes |
Update rates less than 250 us | CC-C |
No |
|
DFP | Optimized IRT mode for line topologies | CC-C | No |
Two-way transmission, MRPD | Higher availability through harmonious redundancy switchover | CC-C | No |