SPRACP3C November 2019 – December 2021 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
For the IWR6843 test, mmWave studio was used for chirp generation and test relating to Section 3.1.1, mmWave Visualizer / Out-of-box demo was used for Section 3.1.4.
Three different chirp configurations were tested; the LUA scripts can be found in the certification package.
Bandwidth | Operating Frequency Range | Review |
300 MHz | 61-61.5 GHz | ar1.ProfileConfig(0, 61.1, 2, 3.4, 18, 0, 0, 0, 0, 0, 0, 16.693, 1, 128, 10000, 0, 131072, 30) |
ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 1) | ||
ar1.FrameConfig(0, 0, 0, 128, 16 , 0, 1) | ||
1300 MHz | 57-64 GHz | ar1.ProfileConfig(0, 60.25, 3.6, 3.5, 29.7,0, 0, 0, 0, 0, 0, 43.995, 1, 256, 10000, 0, 131072, 30) |
ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 1) | ||
ar1.FrameConfig(0, 0, 0, 128, 16 , 0, 1) | ||
4000 MHz | 57-64 GHz | ar1.ProfileConfig(0, 60.25, 7, 5.0, 69.5, 0, 0, 0, 0, 0, 0, 53.265, 1, 256, 4000, 0, 131072, 30) |
ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 1) | ||
ar1.FrameConfig(0, 0, 0, 128, 16 , 0, 1) |
A breakdown of the configuration parameter is shown in Table 4-1. Details on the Ar1 commands used in the script can be found by entering "help ar1.command"; for example, "help ar1.ProfileConfig" in the Lua shell of mmWave studio. For a complete list of supported ar1 commands, enter "help ar1" in the lua shell.
Focusing on the 1300-MHz test case:
Center Frequency | L (m) | Lambda (m) | Far Field (m) |
60.85 | 0.0130 | 0.0049 | 0.0690 |