SPRACQ1 May 2020 TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377S , TMS320F28379D , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The PLL blocks of F2837x and F2838x devices are different. Table 3 lists the PLL features for both of these devices for comparison. For more information, see the TMS320F2838x Microcontrollers Technical Reference Manual.
Feature | F2838x | F2837x |
---|---|---|
VCO Range | 220 - 600 MHz | 120 - 400 MHz |
PLL Raw Clock Range | 6 - 400 MHz | 120 - 400 MHz |
X1 Input Range (PLL enabled) | 10 - 25 MHz | 2 - 20 MHz |
REFCLK Divider | Yes [1..32] | No |
PLL Slip Detect | No (use DCC) | Yes |
Fractional PLLMULT | No | Yes |
Due to the differences in register names and bit fields between the two devices of the PLL module, TI recommends to use the PLL setup function, SysCtrl_setClock() in C2000Ware to ensure proper PLL setting.