SPRAD00
December 2021
DRA821U-Q1
,
DRA829J
,
DRA829J-Q1
,
DRA829V
,
DRA829V-Q1
,
TDA4VM
Trademarks
1
Introduction
2
Jacinto 7 Display Subsystem Overview
2.1
Video (Input) Pipelines
2.2
Writeback Pipeline
2.3
Overlay Manager
2.4
Output Processing
2.5
Output Display Interfaces
2.5.1
Embedded Display Port (eDP)
2.5.2
MIPI Display Serial Interface (DSI)
2.5.3
Display Parallel Interface (DPI)
2.6
Safety Support
3
Display Subsystem Use-case Examples
3.1
3-Display Configuration
4
TDA4VM/DRA829V Hardware Display Support
5
Display Subsystem Software Architecture
5.1
Linux DSS Architecture
5.2
QNX Software Architecture
5.3
RTOS-Based DSS Support
6
References
2.1
Video (Input) Pipelines
4x input display pipes enable up to 4 concurrent displays
2x Video pipelines and 2x Video Lite pipelines
Each pipe supports 10-bit width for HDR video
Input RGB and YUV source pixel formats
4K x2K (UHD) resolution support
Flexible line-buffer enables >4K line width for wide/short displays (8Kx1k)
2x Video Pipelines support upscaling and downscaling
Programmable poly-phase filter (scaler)
Independent horizontal and vertical re-sampling: up-sampling (up to x16) and down-sampling (down to x0.25)
Color Space Conversion
Programmable VC1 range mapping
Programmable Brightness/Contrast/Hue/Saturation
Programmable Gamma Correction LUT
Luma Key generation