SPRAD09A December   2021  – July 2022 DRA821U , DRA821U-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Hardware and Software Required Stuff
  4. 2DRA821U Boot Mode With Fast Boot Method
  5. 3Detailed Steps
    1. 3.1 Step1: Patch and Build/Copy the u-boot
    2. 3.2 Step2: Optimizations by Switching to xSPI Boot: Copy Bootloaders to xSPI
    3. 3.3 Step 3: Optimize the DTSI by Disabling Nodes not Mandatory for Linux Boot
    4. 3.4 Step 4: Create Bootable SD Card, Switch to TinyFS
    5. 3.5 Step 5: Switch to eMMC Filesystem
    6. 3.6 Step 6: Optimizations With Bootargs
    7. 3.7 Step 7: Hijack the init
  6. 4Debug Commands
    1. 4.1 SF Probe
    2. 4.2 mmcblk
    3. 4.3 How to Check Mounted Devices?
    4. 4.4 How to Check Your Partitions?
    5. 4.5 How to Restore Your Boot Setting?
  7. 5Fast Boot Result Review
  8. 6References
  9. 7Revision History

Step 6: Optimizations With Bootargs

Boot switch setting:

#EVM to set xSPI Boot Mode

SW8[1-8]: 1000 0010

SW9[1-8]: 0011 0000

SW3[1-10]: 0111 0010 10

Commands: (Do this on the EVM)

Beware!

You can see there is the mmcblk0p1, so, you need to make sure you have this partition by issuing “fdisk -l” in there kernel to check.

in uboot prompt, do these:

setenv bootdelay 0
setenv mmcdev 0
setenv bootpart 0
setenv args_mmc "run finduuid;setenv bootargs console=ttyS2,115200n8 root=/dev/mmcblk0p1 rw rootfste=ext4 rootwait loglevel=0"
saveenv
boot