SPRAD86A March 2023 – May 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM67A , AM68A , AM69A
H3A is a hardware IP block for collecting
image statistics for Auto Exposure (AE), Auto White Balance (AWB), and Auto Focus
(AF) algorithms. For fixed focus cameras such as IMX219 and OX05B1S, only AE and AWB
are relevant. The ctt_def_xml_gen.py
script used in generating
initial configuration already configures H3A properly for AE and AWB
algorithms. Therefore, no additional tuning steps are needed for H3A for fixed focus
cameras.
The Python script configures the sensor or H3A data flow for linear sensors in the following way:
In cases when fine adjustment of H3A settings is required, please follow the TRM of the SoC and the user guide in tuning tool.