Arm®Cortex®-A53 4 TOPS ビジョン SoC、4 カメラ用 RGB-IR ISP、マシン ビジョン、ロボット、スマート HMI 搭載

製品詳細

CPU 4 Arm Cortex-A53 Frequency (MHz) 1400 Coprocessors 1 Arm Cortex-R5F Graphics acceleration 1 3D Display type 1 DSI, MIPI DPI, OLDI Protocols Ethernet, TSN PCIe 1 PCIe Gen 3 Hardware accelerators CPU only, Deep learning accelerator, Depth and motion processing accelerator, Video decode accelerator, Video encode accelerator, Vision processing accelerator Features Vision Analytics Operating system Android, Linux Security Secure boot TI functional safety category Functional Safety-Compliant Rating Catalog Power supply solution TPS65224 Operating temperature range (°C) -40 to 125 Edge AI enabled Yes
CPU 4 Arm Cortex-A53 Frequency (MHz) 1400 Coprocessors 1 Arm Cortex-R5F Graphics acceleration 1 3D Display type 1 DSI, MIPI DPI, OLDI Protocols Ethernet, TSN PCIe 1 PCIe Gen 3 Hardware accelerators CPU only, Deep learning accelerator, Depth and motion processing accelerator, Video decode accelerator, Video encode accelerator, Vision processing accelerator Features Vision Analytics Operating system Android, Linux Security Secure boot TI functional safety category Functional Safety-Compliant Rating Catalog Power supply solution TPS65224 Operating temperature range (°C) -40 to 125 Edge AI enabled Yes
FCBGA (AMW) 594 324 mm² 18 x 18

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Run-time Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Two Deep Learning Accelerators (up to 4 TOPS total), each with:
    • C7x floating point, up to 40 GFLOPS, 256-bit Vector DSP at up to 1.0GHz
    • Matrix Multiply Accelerator (MMA), up to 2 TOPS (8b) at up to 1.0GHz
    • 32KB L1 DCache with SECDED ECC and 64KB L1 ICache with Parity protection
    • 2.25MB of L2 SRAM with SECDED ECC
  • Depth and Motion Processing Accelerators (DMPAC)
    • Dense Optical Flow (DOF) Accelerator
    • Stereo Disparity Engine (SDE) Accelerator
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators:
    • 600MP/s ISP
    • Support for 12-bit RGB-IR
    • Support for up to 16-bit input RAW format
    • Line support up to 4096
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
      • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem
    • Triple display support over OLDI/LVDS (1x OLDI-DL, 1x or 2x OLDI-SL), DSI or DPI
      • OLDI-SL (Single Link): up to 1920 x 1080 at 60fps (165-MHz Pixel Clock)
      • OLDI-DL (Dual Link): up to 3840 x 1080 at 60fps (150-MHz Pixel Clock)
      • MIPI DSI: with 4 Lane MIPI® D-PHY supports up to 3840 x 1080 at 60fps (300-MHz Pixel Clock)
      • DPI (24-bit RGB parallel interface): up to 1920 x 1080 at 60fps (165-MHz pixel clock)
    • Four display pipelines with hardware overlay support. A maximum of two display pipelines may be used per display.
    • Supports safety features such as freeze frame detection and data correctness check
  • 3D Graphics Processing Unit
    • IMG BXS-4-64 with 256KB cache
    • Up to 50 GFLOPS
    • Single shader core
    • OpenGL ES3.2 and Vulkan 1.2 API support
  • Four Camera Serial Interface (CSI-2) Receiver with 4 Lane D-PHY
    • MIPI® CSI-2 v1.3 Compliant + MIPI® D-PHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
  • One CSI2.0 Transmitter with 4 Lane D-PHY (shared with MIPI DSI)
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
      • Up to 400MP/s operation
  • Motion JPEG encode at 416MPixels/s withresolutions up to 4K UHD (3840 × 2160)

Memory Subsystem:

  • On-chip RAM dedicated to key processing cores
    • 256KB of On-Chip RAM (OCRAM) with SECDED ECC
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in R5F Device Manager Subsystem
    • 64KB of On-chip RAM with SECDED ECC in R5F Run-Time Manager Subsystem
    • 2.25MB of L2 SRAM with SECDED ECC in each C7x Deep Learning Accelerator (up to 4.5MB total)
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4 memory types
    • 32-bit data bus with inline ECC
    • Supports speeds up to 4000MT/s
    • Max LPDDR4 size of 8GB

Functional Safety:

  • Functional Safety-Compliant targeted (on select part numbers)
    • Developed for functional safety applications
    • Documentation will be available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3 targeted
    • Hardware Integrity up to SIL 2 targeted
    • Safety-related certification
      • IEC 61508 planned

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
  • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • PCI-Express Gen3 single lane controller (PCIE)
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000) or SGMII (1Gbps)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • USB3.1-Gen1 Port
    • One enhanced SuperSpeed Gen1 port
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device
    • Integrated USB VBUS detection
  • USB2.0 Port
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity and Automotive interfaces:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 7x Inter-Integrated Circuit (I2C) ports
  • 5x Multichannel Audio Serial Ports (McASP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 4x Controller Area Network (CAN) modules with CAN-FD support

Media and Data Storage:

  • 3x Secure Digital (SD) (4b+4b+8b) interfaces
    • 1x 8-bit eMMC interface up to HS400 speed
    • 2x 4-bit SD/SDIO interfaces up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Technology / Package:

  • 16-nm FinFET technology
  • 18 mm x 18 mm, 0.65 mm pitch with VCA (AMW)

Companion Power Management Solution:

  • Functional Safety-Compliant support up to ASIL-B or SIL-2 targeted
  • TPS6522x PMIC
  • TPS6287x Stackable, Fast Transient Bucks

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Run-time Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Two Deep Learning Accelerators (up to 4 TOPS total), each with:
    • C7x floating point, up to 40 GFLOPS, 256-bit Vector DSP at up to 1.0GHz
    • Matrix Multiply Accelerator (MMA), up to 2 TOPS (8b) at up to 1.0GHz
    • 32KB L1 DCache with SECDED ECC and 64KB L1 ICache with Parity protection
    • 2.25MB of L2 SRAM with SECDED ECC
  • Depth and Motion Processing Accelerators (DMPAC)
    • Dense Optical Flow (DOF) Accelerator
    • Stereo Disparity Engine (SDE) Accelerator
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators:
    • 600MP/s ISP
    • Support for 12-bit RGB-IR
    • Support for up to 16-bit input RAW format
    • Line support up to 4096
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
      • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem
    • Triple display support over OLDI/LVDS (1x OLDI-DL, 1x or 2x OLDI-SL), DSI or DPI
      • OLDI-SL (Single Link): up to 1920 x 1080 at 60fps (165-MHz Pixel Clock)
      • OLDI-DL (Dual Link): up to 3840 x 1080 at 60fps (150-MHz Pixel Clock)
      • MIPI DSI: with 4 Lane MIPI® D-PHY supports up to 3840 x 1080 at 60fps (300-MHz Pixel Clock)
      • DPI (24-bit RGB parallel interface): up to 1920 x 1080 at 60fps (165-MHz pixel clock)
    • Four display pipelines with hardware overlay support. A maximum of two display pipelines may be used per display.
    • Supports safety features such as freeze frame detection and data correctness check
  • 3D Graphics Processing Unit
    • IMG BXS-4-64 with 256KB cache
    • Up to 50 GFLOPS
    • Single shader core
    • OpenGL ES3.2 and Vulkan 1.2 API support
  • Four Camera Serial Interface (CSI-2) Receiver with 4 Lane D-PHY
    • MIPI® CSI-2 v1.3 Compliant + MIPI® D-PHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
  • One CSI2.0 Transmitter with 4 Lane D-PHY (shared with MIPI DSI)
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
      • Up to 400MP/s operation
  • Motion JPEG encode at 416MPixels/s withresolutions up to 4K UHD (3840 × 2160)

Memory Subsystem:

  • On-chip RAM dedicated to key processing cores
    • 256KB of On-Chip RAM (OCRAM) with SECDED ECC
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in R5F Device Manager Subsystem
    • 64KB of On-chip RAM with SECDED ECC in R5F Run-Time Manager Subsystem
    • 2.25MB of L2 SRAM with SECDED ECC in each C7x Deep Learning Accelerator (up to 4.5MB total)
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4 memory types
    • 32-bit data bus with inline ECC
    • Supports speeds up to 4000MT/s
    • Max LPDDR4 size of 8GB

Functional Safety:

  • Functional Safety-Compliant targeted (on select part numbers)
    • Developed for functional safety applications
    • Documentation will be available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3 targeted
    • Hardware Integrity up to SIL 2 targeted
    • Safety-related certification
      • IEC 61508 planned

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
  • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • PCI-Express Gen3 single lane controller (PCIE)
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000) or SGMII (1Gbps)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • USB3.1-Gen1 Port
    • One enhanced SuperSpeed Gen1 port
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device
    • Integrated USB VBUS detection
  • USB2.0 Port
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity and Automotive interfaces:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 7x Inter-Integrated Circuit (I2C) ports
  • 5x Multichannel Audio Serial Ports (McASP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 4x Controller Area Network (CAN) modules with CAN-FD support

Media and Data Storage:

  • 3x Secure Digital (SD) (4b+4b+8b) interfaces
    • 1x 8-bit eMMC interface up to HS400 speed
    • 2x 4-bit SD/SDIO interfaces up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Technology / Package:

  • 16-nm FinFET technology
  • 18 mm x 18 mm, 0.65 mm pitch with VCA (AMW)

Companion Power Management Solution:

  • Functional Safety-Compliant support up to ASIL-B or SIL-2 targeted
  • TPS6522x PMIC
  • TPS6287x Stackable, Fast Transient Bucks

The AM67x scalable processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at Smart Vision Camera and General Compute applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the Vision processor market. The AM67x family is built for a broad set of cost-sensitive high performance compute applications in Factory Automation, Building Automation, and other markets.

The AM67x provides high performance compute technology for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced vision camera applications. Key cores include the latest Arm and GPU processors for general compute, next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, an integrated next generation imaging subsystem (ISP), video codec, and MCU cores. All protected by industrial-grade security hardware accelerators.

AM67x contains up to four Arm® Cortex®-A53 cores with 64-bit architecture, a Vision Processing Accelerator (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators, Deep Learning (DL), Dense Optical Flow (DOF) video and 3D Graphics accelerators, a Cortex®-R5F MCU Island core and two Cortex®-R5F cores for Device and Run-time Management. The Cortex-A53s provide the powerful computing elements necessary for Linux applications as well as the implementation of traditional vision computing based algorithms. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite including RGB-InfraRed (RGB-IR), support for higher bit depth, and features targeting analytics applications. Key cores include two “C7x” next generation DSP with scalar and vector cores, dedicated “MMA” deep learning accelerator combined with a large 2.25MB L2 memory enabling performance up to 4 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C.

The AM67x integrates high-speed IOs including a PCIe Gen-3 (1L) and 3-port Gigabit Ethernet switch with one internal port and two external ports with TSN support. In addition, an extensive peripherals set is included in AM67x to enable system level connectivity such as USB, MMC/SD, four CSI2.0 Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. AM67x supports secure boot for IP protection with the built-in HSM (Hardware Security Module) and employs advanced power management support for power-sensitive applications.

The AM67x scalable processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at Smart Vision Camera and General Compute applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the Vision processor market. The AM67x family is built for a broad set of cost-sensitive high performance compute applications in Factory Automation, Building Automation, and other markets.

The AM67x provides high performance compute technology for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced vision camera applications. Key cores include the latest Arm and GPU processors for general compute, next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, an integrated next generation imaging subsystem (ISP), video codec, and MCU cores. All protected by industrial-grade security hardware accelerators.

AM67x contains up to four Arm® Cortex®-A53 cores with 64-bit architecture, a Vision Processing Accelerator (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators, Deep Learning (DL), Dense Optical Flow (DOF) video and 3D Graphics accelerators, a Cortex®-R5F MCU Island core and two Cortex®-R5F cores for Device and Run-time Management. The Cortex-A53s provide the powerful computing elements necessary for Linux applications as well as the implementation of traditional vision computing based algorithms. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite including RGB-InfraRed (RGB-IR), support for higher bit depth, and features targeting analytics applications. Key cores include two “C7x” next generation DSP with scalar and vector cores, dedicated “MMA” deep learning accelerator combined with a large 2.25MB L2 memory enabling performance up to 4 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C.

The AM67x integrates high-speed IOs including a PCIe Gen-3 (1L) and 3-port Gigabit Ethernet switch with one internal port and two external ports with TSN support. In addition, an extensive peripherals set is included in AM67x to enable system level connectivity such as USB, MMC/SD, four CSI2.0 Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. AM67x supports secure boot for IP protection with the built-in HSM (Hardware Security Module) and employs advanced power management support for power-sensitive applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
38 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート AM67x Processors データシート (Rev. A) PDF | HTML 2024年 9月 30日
* エラッタ J722S/TDA4VEN/TDA4AEN/AM67 プロセッサ シリコン リビジョ ン 1.0 エラッタ (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 5月 4日
* ユーザー・ガイド J722S TDA4VEN TDA4AEN AM67 Processor Silicon Revision 1.0 Technical Reference Manual (Rev. C) PDF | HTML 2025年 11月 25日
アプリケーション・ノート AM6xA ISP チューニング ガイド (Rev. A 翻訳版) PDF | HTML 2026年 3月 4日
アプリケーション・ノート プロセッサの高速パラレルインターフェイスのためのカスタム基板設 計およびシミュレーションのガイドライン (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2026年 2月 17日
アプリケーション・ノート TIDL 使用時のメモリの割り当て PDF | HTML 英語版 PDF | HTML 2025年 11月 21日
アプリケーション・ノート メモリと DDR の帯域幅低減による TI のディープラーニング性能の 最適化 PDF | HTML 英語版 PDF | HTML 2025年 11月 13日
機能安全情報 TÜV SÜD Certificate for Functional Safety Software Development Process (Rev. D) 2025年 6月 17日
アプリケーション・ノート Building a Driver and Occupancy Monitoring System with an RGB-IR Camera (Rev. A) PDF | HTML 2025年 3月 20日
ユーザー・ガイド J722S/TDA4VEN/TDA4AEN/AM67 Power Estimation Tool User’s Guide (Rev. A) 2024年 10月 3日
アプリケーション・ノート Jacinto 7 LPDDR4 Board Design and Layout Guidelines (Rev. F) PDF | HTML 2024年 8月 5日
アプリケーション・ノート Debugging GPU Driver Issues on TDA4x and AM6x Devices PDF | HTML 2024年 6月 20日
アプリケーション・ノート Jacinto7 AM6x, TDA4x, and DRA8x High-Speed Interface Design Guidelines (Rev. A) PDF | HTML 2024年 6月 4日
製品概要 J722S/AM67x/TDA4VEN/TDA4AEN Processor Automotive Power Designs using TPS6522312-Q1 PMIC PDF | HTML 2024年 4月 18日
アプリケーション概要 スマート マルチディスプレイ システムに関する設計上の5 つの考慮事項 PDF | HTML 英語版 PDF | HTML 2024年 4月 9日
アプリケーション概要 智慧多顯示器系統的五個主要設計考量 PDF | HTML 2024年 4月 9日
アプリケーション概要 스마트 다중 디스플레이 시스템을 위한 5가지 설계 고려 사항 PDF | HTML 2024年 4月 9日
アプリケーション・ノート Jacinto7 AM6x/TDA4x/DRA8x Schematic Checklist (Rev. B) PDF | HTML 2024年 4月 4日
アプリケーション・ノート Jacinto7 HS Device Customer Return Process PDF | HTML 2023年 11月 16日
アプリケーション・ノート Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML 2023年 11月 15日
アプリケーション・ノート Building an Edge AI Application for Automated Retail Scanner on AM6xA MPUs PDF | HTML 2023年 5月 17日
ホワイト・ペーパー 高集積プロセッサを活用すると、効率 的なエッジ AI システムを設計可能 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2023年 5月 3日
ホワイト・ペーパー Designing an Efficient Edge AI System with Highly Integrated Processors... (Rev. A) PDF | HTML 2023年 4月 19日
ホワイト・ペーパー Designing an Efficient Edge AI System with Highly Integrated Processors.... (Rev. A) PDF | HTML 2023年 4月 19日
アプリケーション・ノート UART Log Debug System on Jacinto 7 SoC PDF | HTML 2023年 1月 9日
製品概要 Jacinto™ 7 Safety Product Overview PDF | HTML 2022年 8月 15日
アプリケーション・ノート Dual-TDA4x System Solution PDF | HTML 2022年 4月 29日
アプリケーション・ノート SPI Enablement & Validation on TDA4 Family PDF | HTML 2022年 4月 5日
技術記事 How to simplify your embedded edge AI application development PDF | HTML 2022年 1月 28日
アプリケーション・ノート Enabling MAC2MAC Feature on Jacinto7 Soc 2022年 1月 10日
アプリケーション・ノート TDA4 Flashing Techniques PDF | HTML 2021年 7月 8日
ホワイト・ペーパー Jacinto™ 7 プロセッサのセキュリティ・イネーブラー 英語版 2021年 1月 4日
ホワイト・ペーパー Security Enablers on Jacinto™ 7 Processors.. 2021年 1月 4日
ホワイト・ペーパー Security Enablers on Jacinto™ 7 Processors.... 2021年 1月 4日
ホワイト・ペーパー Enabling Automotive Differentiation through MCU Integration on the Jacinto™ 7 PG 2020年 10月 22日
ホワイト・ペーパー Enabling Automotive Differentiation through MCU Integration on the Jacinto™ 7 PK 2020年 10月 22日
ホワイト・ペーパー 差異化に貢献するマイコンの統合を Jacinto™ 7 プロセッサで実現 英語版 2020年 10月 22日
アプリケーション・ノート OSPI Tuning Procedure PDF | HTML 2020年 7月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BEAGLEY-AI — AM67A をベースにした BeagleBoard.org Foundation の BeagleY® AI シングル ボード コンピュータ

BeagleY® AI は、オープン ソースのシングル ボード コンピュータであり、スマート ヒューマン マシン インターフェイス (HMI) の構築プロセスや、信頼性の高い組込みシステムにカメラや高速コネクティビティを追加するプロセスを簡素化する目的で設計されています。強力な 64 ビット クワッド コア A53 プロセッサ、C7x DSP と組み合わせた複数の強力な AI アクセラレータ、最大 3 つの同時ディスプレイ出力をサポートする統合型 50GFLOP GPU、USB3.1、PCIe Gen 3、WiFi6、Bluetooth® Low Energy 5.4 (...)

評価ボード

EZURI-3P-CARBONAM67 — Ezurio CarbonAM67 SOM、AM67/AM67A プロセッサ向け OSM-MF システム オン モジュール

Ezurio は、ワイヤレスモジュールとシステムオンモジュールのメーカーとコネクティビティの分野で、業界をリードするエキスパートです。CarbonAM67 OSM-MF ファミリーは、テキサスインスツルメンツの AM67x プロセッサファミリ、テキサスインスツルメンツの TPS65224 PMIC、SONA Wi-Fi 6、Bluetooth ワイヤレスモジュールを採用しています。当社の米国内アセンブリは、プロジェクトのニーズに合ったオプションを提供します。お使いの製品に適した RAM、eMMC ストレージ、SONA Wi-Fi および Bluetooth (...)

購入先:Ezurio
評価ボード

TQ-3P-SOM-TQMA67XX — AM67A および AM67x Arm Cortex-A53 プロセッサ向け、TQ-Group の TQMa67xx システム オン モジュール

TQMa67xx 組み込みモジュールは AM67xx プロセッサ ファミリをベースにしています (Quad/Dual Cortex-A53)。このモジュールは、1 枚の基板レイアウトで、すべてのピン互換プロセッサをサポートするように設計されています。TQMa67xx は、高度なコンピューティング性能、スケーラブルなグラフィックス機能、人工知能を必要とするアプリケーションに最適です。Am67xx ファミリは、内蔵の AI アクセラレーション、ビジョン ISP、3D GPU に加えて、TSN (time-sensitive network:時間限定ネットワーク) をサポートする 2 (...)

購入先:TQ-Group
デバッグ・プローブ

TMDSEMU110-U — XDS110 JTAG デバッグ プローブ

TI ( テキサス・インスツルメンツ) の XDS110 は、TI の各種組込みプロセッサを意図した、新しいクラスのデバッグ プローブ (エミュレータ) です。XDS110 は XDS100 ファミリを置き換える製品であり、同時に、単一製品で幅広い規格 (IEEE1149.1、IEEE1149.7、SWD) をサポートしています。また、すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。  ピンのコア (...)

ユーザー ガイド: PDF
TI.com で取り扱いなし
デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-ARM — Arm® ベースのマイコンおよびプロセッサ用Lauterbach TRACE32® デバッグおよびトレースシステム

LauterbachのTRACE32® ツールは最先端のハードウェア/ソフトウェアコンポーネントのスイートで、あらゆる種類の Arm® ベースのマイコンとプロセッサの分析、最適化、認証を実行できます。組込みシステムと SoC 向けの世界的に有名なデバッグ/トレースソリューションは、初期のシリコン開発前の段階から製品認証やトラブルシューティングに至る、あらゆる開発段階に最適なソリューションです。Lauterbach (...)

購入先:Lauterbach GmbH
ソフトウェア開発キット (SDK)

PROCESSOR-SDK-ANDROID-AM67A Processor SDK Android for AM67 and AM67A

The AM67A processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア開発キット (SDK)

PROCESSOR-SDK-LINUX-AM67A Processor SDK Linux for AM67A

The AM67A processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

FIRMWARE-BUILDER-AM67A Firmware builder for AM67A

The AM67A firmware builder® software development kits (SDKs) are used to update the firmware for edgeai SDKs
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サンプル・コードまたはデモ

KDAB-3P-QT-DEMOS — KDAB Group による AM6 プロセッサ向け Qt で作成されたヒューマン マシン インターフェイス (HMI) デモ ソフトウェア例

テキサス インスツルメンツの AM62 および AM62P 用 KDAB マルチスクリーン デモでは、TI の AM623、AM625、および AM62P プロセッサのスケーラブルなグラフィックスとディスプレイ機能を紹介します。Qt を使用して構築されたこのデモでは、マルチディスプレイ レンダリング、スムーズな UI パフォーマンス、ハードウェア アクセラレーション グラフィックスを紹介し、さまざまなアプリケーションにおける TI の組み込みプロセッサの柔軟性を実証します。AM62 ファミリのスケーラブルな性能は、コスト重視の産業用 HMI から高性能エッジ (...)
購入先:KDAB Group
はじめに

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

DDR-CONFIG-J722S DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

EDGE-AI-STUDIO Edge AI Studio

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

SYSCONFIG SysConfigのスタンドアロン・デスクトップ・バージョン

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
オペレーティング・システム (OS)

GHS-3P-INTEGRITY-RTOS — Green Hills 社の INTEGRITY RTOS

Green Hills Software オペレーティング・システムの主力製品、INTEGRITY RTOS はパーティショニング・アーキテクチャを基盤として構築され、トータルな信頼性、絶対的なセキュリティ、および最大リアルタイム・パフォーマンスを実現する組込みシステムを提供しています。INTEGRITY はさまざまな業界での認定実績により、そのリーダーシップを裏付けられており、オペレーティング・システムのリアルタイムな安全性、セキュリティ、信頼性で高いレベルのソリューションを提供しています。

Green Hills Software の詳細については、www.ghs.com (...)
購入先:Green Hills Software
オペレーティング・システム (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)
購入先:Green Hills Software
オペレーティング・システム (OS)

TRZN-3P-TORIZON-OS — Torizon OS すぐに使用できる産業用組込み Linux ディストリビューション

Torizon OS は、無料のオープン ソースの産業用組込み Linux OS であり、高い信頼性とセキュリティを必要とする製品の開発と保守を簡素化することに重点を置いています。また、重要なサービスの中でも、最適なコンテナ ランタイムとコンポーネントを備えており、オフラインおよびリモートの Over-the-air (OTA) アップデート、デバイス モニタリング、リモート アクセスをセキュアに実現します。Torizon OS は、簡単なカスタマイズでハードウェア上ですぐに使用でき、頻繁な更新とアクセス可能でシンプルなセキュリティ機能を備えたデフォルトで安全です。Torizon OS (...)
購入先:Torizon
シミュレーション・モデル

J722S BSDL Model

SPRM854.ZIP (12 KB) - BSDL Model
シミュレーション・モデル

J722S IBIS Model

SPRM855.ZIP (4140 KB) - IBIS Model
シミュレーション・モデル

J722S Thermal Model

SPRM856.ZIP (0 KB) - Thermal Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCBGA (AMW) 594 Ultra Librarian