SPRUHM8K December 2013 – May 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
Table 3-309 lists the memory-mapped registers for the ROM_WAIT_STATE_REGS registers. All register offset addresses not listed in Table 3-309 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Write Protection | Section |
---|---|---|---|---|
0h | ROMWAITSTATE | ROM Wait State Configuration Register | EALLOW | Go |
Complex bit access types are encoded to fit into small table cells. Table 3-310 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value | |
Register Array Variables | ||
i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. |
ROMWAITSTATE is shown in Figure 3-278 and described in Table 3-311.
Return to the Summary Table.
ROM Wait State Configuration Register
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
R-0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
R-0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | WSDISABLE | ||||||
R-0h | R/W-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | RESERVED | R | 0h | Reserved |
15-1 | RESERVED | R | 0h | Reserved |
0 | WSDISABLE | R/W | 0h | 0: C28x ROM Wait State is enabled. C28x CPU accesses to ROM are are 1-wait. 1: C28x ROM Wait State is disabled. C28x CPU accesses to ROM are 0-wait. Reset type: SYSRSn |