SPRUHM8K December 2013 – May 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
Device Register | Register Name | Start Address | End Address |
---|---|---|---|
EPwm1Regs | EPWM_REGS | 0x0000_4000 | 0x0000_40FF |
EPwm2Regs | EPWM_REGS | 0x0000_4100 | 0x0000_41FF |
EPwm3Regs | EPWM_REGS | 0x0000_4200 | 0x0000_42FF |
EPwm4Regs | EPWM_REGS | 0x0000_4300 | 0x0000_43FF |
EPwm5Regs | EPWM_REGS | 0x0000_4400 | 0x0000_44FF |
EPwm6Regs | EPWM_REGS | 0x0000_4500 | 0x0000_45FF |
EPwm7Regs | EPWM_REGS | 0x0000_4600 | 0x0000_46FF |
EPwm8Regs | EPWM_REGS | 0x0000_4700 | 0x0000_47FF |
EPwm9Regs | EPWM_REGS | 0x0000_4800 | 0x0000_48FF |
EPwm10Regs | EPWM_REGS | 0x0000_4900 | 0x0000_49FF |
EPwm11Regs | EPWM_REGS | 0x0000_4A00 | 0x0000_4AFF |
EPwm12Regs | EPWM_REGS | 0x0000_4B00 | 0x0000_4BFF |
EPwmXbarRegs(1) | EPWM_XBAR_REGS | 0x0000_7A00 | 0x0000_7A3F |