SPRUHM8K December 2013 – May 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
The RCOMPAND bits (see Table 21-30) determine whether companding or another data transfer option is chosen for McBSP reception.
Register | Bit | Name | Function | Type | Reset Value | |
---|---|---|---|---|---|---|
RCR2 | 4-3 | RCOMPAND | Receive companding mode | R/W | 00 | |
Modes other than 00b are enabled only when the appropriate RWDLEN is 000b, indicating 8-bit data. | ||||||
RCOMPAND = 00 | No companding, any size data, MSB received first | |||||
RCOMPAND = 01 | No companding, 8-bit data, LSB received first (for details, see Section 21.8.11.4). | |||||
RCOMPAND = 10 | μ-law companding, 8-bit data, MSB received first | |||||
RCOMPAND = 11 | A-law companding, 8-bit data, MSB received first |