SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
To configure the ADC to oversample ADCINA1 4 times, we use the same configurations as the previous example, but apply them to SOC5, SOC6, SOC7, and SOC8.
AdcaRegs.ADCSOC5CTL.bit.CHSEL = 1; //SOC5 converts ADCINA1
AdcaRegs.ADCSOC5CTL.bit.ACQPS = 11; //SOC5 uses a sample duration of 12 SYSCLK cycles
AdcaRegs.ADCSOC5CTL.bit.TRIGSEL = 10; //SOC5 begins conversion on ePWM3 SOCB
AdcaRegs.ADCSOC6CTL.bit.CHSEL = 1; //SOC6 converts ADCINA1
AdcaRegs.ADCSOC6CTL.bit.ACQPS = 11; //SOC6 uses a sample duration of 12 SYSCLK cycles
AdcaRegs.ADCSOC6CTL.bit.TRIGSEL = 10; //SOC6 begins conversion on ePWM3 SOCB
AdcaRegs.ADCSOC7CTL.bit.CHSEL = 1; //SOC7 converts ADCINA1
AdcaRegs.ADCSOC7CTL.bit.ACQPS = 11; //SOC7 uses a sample duration of 12 SYSCLK cycles
AdcaRegs.ADCSOC7CTL.bit.TRIGSEL = 10; //SOC7 begins conversion on ePWM3 SOCB
AdcaRegs.ADCSOC8CTL.bit.CHSEL = 1; //SOC8 converts ADCINA1
AdcaRegs.ADCSOC8CTL.bit.ACQPS = 11; //SOC8 uses a sample duration of 12 SYSCLK cycles
AdcaRegs.ADCSOC8CTL.bit.TRIGSEL = 10; //SOC8 begins conversion on ePWM3 SOCB
As configured, when ePWM3 matches the period and generates the SOCB signal, the ADC begins sampling channel ADCINA1 (SOC5) immediately if the ADC is idle. If the ADC is busy, ADCINA1 begins sampling when SOC5 gains priority (see Section 10.5). Once the conversion is complete for SOC5, SOC6 begins converting ADCINA1 and the results for SOC5 are placed in the ADCRESULT5 register. All four conversions eventually are completed sequentially, with the results in ADCRESULT5, ADCRESULT6, ADCRESULT7, and ADCRESULT8 for SOC5, SOC6, SOC7, and SOC8, respectively.