SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
This procedure describes the steps to configure the WB pipeline (see Table 11-109).
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Configure the capture window. | See Table 11-110. | |
Configure the WB scaler unit. | See Table 11-111. | |
Enable truncation logic to match pixel size defined in the format of image DISPC_WB_ATTRIBUTES[4:1] FORMAT. | DISPC_WB_ATTRIBUTES[10] TRUNCATIONENABLE | 0x– |
If DISPC_WB_ATTRIBUTES[10] !=, configure the WB color space conversion unit. | See Table 11-113. | |
Validate the configuration according to the registers modification. | DISPC_CONTROL2[6] GOWB | |
Enable WB pipeline. | DISPC_WB_ATTRIBUTES[0] ENABLE | 0x1 |