SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The ARP32 scalar and vector cores share one program memory, but can execute in parallel on separate threads. The scalar core has sole control of the program memory, so all vector instructions are accessed by the scalar core. When a vector instruction is recognized as such it is relayed through the scalar-vector interface to the vector core for execution.