SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 18-10 provides all the valid ADC values which correspond to the temperature measured which is read from the CTRL_CORE_TEMP_SENSOR_x[9:0] BGAP_DTEMP_x bit fields. Table 18-10 also provides the values for the low and high temperature thresholds which are configurable through the CTRL_CORE_BANDGAP_THRESHOLD_x[9:0] THOLD_COLD_x and CTRL_CORE_BANDGAP_THRESHOLD_x[25:16] THOLD_HOT_x bit fields.
ADC Code | Temperature | ADC Code | Temperature | ADC Code | Temperature | ADC Code | Temperature | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
From | To | From | To | From | To | From | To | ||||
0-539 | Outside region of operation | 641 | 0.8 | 1.2 | 743 | 43.4 | 44 | 845 | 85.2 | 85.6 | |
540 | -40 | -40 | 642 | 1.2 | 1.6 | 744 | 44 | 44.4 | 846 | 85.6 | 86 |
541 | -40 | -40 | 643 | 1.6 | 2 | 745 | 44.4 | 44.8 | 847 | 86 | 86.4 |
542 | -40 | -40 | 644 | 2 | 2.4 | 746 | 44.8 | 45.2 | 848 | 86.4 | 86.8 |
543 | -40 | -40 | 645 | 2.4 | 2.8 | 747 | 45.2 | 45.6 | 849 | 86.8 | 87.2 |
544 | -40 | -39.6 | 646 | 2.8 | 3.2 | 748 | 45.6 | 46 | 850 | 87.2 | 87.6 |
545 | -39.6 | -39.2 | 647 | 3.2 | 3.6 | 749 | 46 | 46.4 | 851 | 87.6 | 88 |
546 | -39.2 | -38.8 | 648 | 3.6 | 4.2 | 750 | 46.4 | 46.8 | 852 | 88 | 88.4 |
547 | -38.8 | -38.4 | 649 | 4.2 | 4.8 | 751 | 46.8 | 47.2 | 853 | 88.4 | 88.8 |
548 | -38.4 | -38 | 650 | 4.8 | 5.2 | 752 | 47.2 | 47.6 | 854 | 88.8 | 89.2 |
549 | -38 | -37.6 | 651 | 5.2 | 5.6 | 753 | 47.6 | 48 | 855 | 89.2 | 89.6 |
550 | -37.6 | -37.2 | 652 | 5.6 | 6 | 754 | 48 | 48.4 | 856 | 89.6 | 90 |
551 | -37.2 | -36.8 | 653 | 6 | 6.4 | 755 | 48.4 | 48.8 | 857 | 90 | 90.4 |
552 | -36.8 | -36.4 | 654 | 6.4 | 6.8 | 756 | 48.8 | 49.2 | 858 | 90.4 | 90.8 |
553 | -36.4 | -36 | 655 | 6.8 | 7.2 | 757 | 49.2 | 49.6 | 859 | 90.8 | 91.2 |
554 | -36 | -35.6 | 656 | 7.2 | 7.6 | 758 | 49.6 | 50 | 860 | 91.2 | 91.6 |
555 | -35.6 | -35 | 657 | 7.6 | 8 | 759 | 50 | 50.4 | 861 | 91.6 | 92 |
556 | -35 | -34.4 | 658 | 8 | 8.4 | 760 | 50.4 | 50.8 | 862 | 92 | 92.4 |
557 | -34.4 | -34 | 659 | 8.4 | 8.8 | 761 | 50.8 | 51.2 | 863 | 92.4 | 92.8 |
558 | -34 | -33.6 | 660 | 8.8 | 9.2 | 762 | 51.2 | 51.6 | 864 | 92.8 | 93.2 |
559 | -33.6 | -33.2 | 661 | 9.2 | 9.6 | 763 | 51.6 | 52 | 865 | 93.2 | 93.6 |
560 | -33.2 | -32.8 | 662 | 9.6 | 10 | 764 | 52 | 52.4 | 866 | 93.6 | 94 |
561 | -32.8 | -32.4 | 663 | 10 | 10.4 | 765 | 52.4 | 52.8 | 867 | 94 | 94.4 |
562 | -32.4 | -32 | 664 | 10.4 | 10.8 | 766 | 52.8 | 53.2 | 868 | 94.4 | 94.8 |
563 | -32 | -31.6 | 665 | 10.8 | 11.2 | 767 | 53.2 | 53.6 | 869 | 94.8 | 95.2 |
564 | -31.6 | -31.2 | 666 | 11.2 | 11.6 | 768 | 53.6 | 54 | 870 | 95.2 | 95.6 |
565 | -31.2 | -30.8 | 667 | 11.6 | 12 | 769 | 54 | 54.4 | 871 | 95.6 | 96 |
566 | -30.8 | -30.4 | 668 | 12 | 12.4 | 770 | 54.4 | 54.8 | 872 | 96 | 96.4 |
567 | -30.4 | -30 | 669 | 12.4 | 13 | 771 | 54.8 | 55.2 | 873 | 96.4 | 96.8 |
568 | -30 | -29.6 | 670 | 13 | 13.6 | 772 | 55.2 | 55.6 | 874 | 96.8 | 97.2 |
569 | -29.6 | -29.2 | 671 | 13.6 | 14 | 773 | 55.6 | 56.2 | 875 | 97.2 | 97.8 |
570 | -29.2 | -28.8 | 672 | 14 | 14.4 | 774 | 56.2 | 56.8 | 876 | 97.8 | 98.4 |
571 | -28.8 | -28.4 | 673 | 14.4 | 14.8 | 775 | 56.8 | 57.2 | 877 | 98.4 | 98.8 |
572 | -28.4 | -28 | 674 | 14.8 | 15.2 | 776 | 57.2 | 57.6 | 878 | 98.8 | 99.2 |
573 | -28 | -27.4 | 675 | 15.2 | 15.6 | 777 | 57.6 | 58 | 879 | 99.2 | 99.6 |
574 | -27.4 | -26.8 | 676 | 15.6 | 16 | 778 | 58 | 58.4 | 880 | 99.6 | 100 |
575 | -26.8 | -26.4 | 677 | 16 | 16.4 | 779 | 58.4 | 58.8 | 881 | 100 | 100.4 |
576 | -26.4 | -26 | 678 | 16.4 | 16.8 | 780 | 58.8 | 59.2 | 882 | 100.4 | 100.8 |
577 | -26 | -25.6 | 679 | 16.8 | 17.2 | 781 | 59.2 | 59.6 | 883 | 100.8 | 101.2 |
578 | -25.6 | -25.2 | 680 | 17.2 | 17.6 | 782 | 59.6 | 60 | 884 | 101.2 | 101.6 |
579 | -25.2 | -24.8 | 681 | 17.6 | 18 | 783 | 60 | 60.4 | 885 | 101.6 | 102 |
580 | -24.8 | -24.4 | 682 | 18 | 18.4 | 784 | 60.4 | 60.8 | 886 | 102 | 102.4 |
581 | -24.4 | -24 | 683 | 18.4 | 18.8 | 785 | 60.8 | 61.2 | 887 | 102.4 | 102.8 |
582 | -24 | -23.6 | 684 | 18.8 | 19.2 | 786 | 61.2 | 61.6 | 888 | 102.8 | 103.2 |
583 | -23.6 | -23.2 | 685 | 19.2 | 19.6 | 787 | 61.6 | 62 | 889 | 103.2 | 103.6 |
584 | -23.2 | -22.8 | 686 | 19.6 | 20 | 788 | 62 | 62.4 | 890 | 103.6 | 104 |
585 | -22.8 | -22.4 | 687 | 20 | 20.4 | 789 | 62.4 | 62.8 | 891 | 104 | 104.4 |
586 | -22.4 | -22 | 688 | 20.4 | 20.8 | 790 | 62.8 | 63.2 | 892 | 104.4 | 104.8 |
587 | -22 | -21.6 | 689 | 20.8 | 21.2 | 791 | 63.2 | 63.6 | 893 | 104.8 | 105.2 |
588 | -21.6 | -21.2 | 690 | 21.2 | 21.6 | 792 | 63.6 | 64 | 894 | 105.2 | 105.6 |
589 | -21.2 | -20.8 | 691 | 21.6 | 22.2 | 793 | 64 | 64.4 | 895 | 105.6 | 106 |
590 | -20.8 | -20.2 | 692 | 22.2 | 22.8 | 794 | 64.4 | 64.8 | 896 | 106 | 106.4 |
591 | -20.2 | -19.6 | 693 | 22.8 | 23.2 | 795 | 64.8 | 65.2 | 897 | 106.4 | 106.8 |
592 | -19.6 | -19.2 | 694 | 23.2 | 23.6 | 796 | 65.2 | 65.6 | 898 | 106.8 | 107.2 |
593 | -19.2 | -18.8 | 695 | 23.6 | 24 | 797 | 65.6 | 66 | 899 | 107.2 | 107.6 |
594 | -18.8 | -18.4 | 696 | 24 | 24.4 | 798 | 66 | 66.4 | 900 | 107.6 | 108 |
595 | -18.4 | -18 | 697 | 24.4 | 24.8 | 799 | 66.4 | 66.8 | 901 | 108 | 108.4 |
596 | -18 | -17.6 | 698 | 24.8 | 25.2 | 800 | 66.8 | 67.2 | 902 | 108.4 | 108.8 |
597 | -17.6 | -17.2 | 699 | 25.2 | 25.6 | 801 | 67.2 | 67.6 | 903 | 108.8 | 109.2 |
598 | -17.2 | -16.8 | 700 | 25.6 | 26 | 802 | 67.6 | 68 | 904 | 109.2 | 109.6 |
599 | -16.8 | -16.4 | 701 | 26 | 26.4 | 803 | 68 | 68.4 | 905 | 109.6 | 110 |
600 | -16.4 | -16 | 702 | 26.4 | 26.8 | 804 | 68.4 | 68.8 | 906 | 110 | 110.4 |
601 | -16 | -15.6 | 703 | 26.8 | 27.2 | 805 | 68.8 | 69.2 | 907 | 110.4 | 110.8 |
602 | -15.6 | -15.2 | 704 | 27.2 | 27.6 | 806 | 69.2 | 69.6 | 908 | 110.8 | 111.2 |
603 | -15.2 | -14.8 | 705 | 27.6 | 28 | 807 | 69.6 | 70 | 909 | 111.2 | 111.6 |
604 | -14.8 | -14.4 | 706 | 28 | 28.4 | 808 | 70 | 70.4 | 910 | 111.6 | 112 |
605 | -14.4 | -14 | 707 | 28.4 | 28.8 | 809 | 70.4 | 70.8 | 911 | 112 | 112.4 |
606 | -14 | -13.6 | 708 | 28.8 | 29.2 | 810 | 70.8 | 71.2 | 912 | 112.4 | 112.8 |
607 | -13.6 | -13.2 | 709 | 29.2 | 29.6 | 811 | 71.2 | 71.8 | 913 | 112.8 | 113.2 |
608 | -13.2 | -12.8 | 710 | 29.6 | 30 | 812 | 71.8 | 72.4 | 914 | 113.2 | 113.6 |
609 | -12.8 | -12.2 | 711 | 30 | 30.4 | 813 | 72.4 | 72.8 | 915 | 113.6 | 114 |
610 | -12.2 | -11.6 | 712 | 30.4 | 30.8 | 814 | 72.8 | 73.2 | 916 | 114 | 114.4 |
611 | -11.6 | -11.2 | 713 | 30.8 | 31.2 | 815 | 73.2 | 73.6 | 917 | 114.4 | 114.8 |
612 | -11.2 | -10.8 | 714 | 31.2 | 31.6 | 816 | 73.6 | 74 | 918 | 114.8 | 115.2 |
613 | -10.8 | -10.4 | 715 | 31.6 | 32.2 | 817 | 74 | 74.4 | 919 | 115.2 | 115.6 |
614 | -10.4 | -10 | 716 | 32.2 | 32.8 | 818 | 74.4 | 74.8 | 920 | 115.6 | 116 |
615 | -10 | -9.6 | 717 | 32.8 | 33.2 | 819 | 74.8 | 75.2 | 921 | 116 | 116.4 |
616 | -9.6 | -9.2 | 718 | 33.2 | 33.6 | 820 | 75.2 | 75.6 | 922 | 116.4 | 116.8 |
617 | -9.2 | -8.8 | 719 | 33.6 | 34 | 821 | 75.6 | 76 | 923 | 116.8 | 117.2 |
618 | -8.8 | -8.4 | 720 | 34 | 34.4 | 822 | 76 | 76.4 | 924 | 117.2 | 117.6 |
619 | -8.4 | -8 | 721 | 34.4 | 34.8 | 823 | 76.4 | 76.8 | 925 | 117.6 | 118 |
620 | -8 | -7.6 | 722 | 34.8 | 35.2 | 824 | 76.8 | 77.2 | 926 | 118 | 118.4 |
621 | -7.6 | -7.2 | 723 | 35.2 | 35.6 | 825 | 77.2 | 77.6 | 927 | 118.4 | 118.8 |
622 | -7.2 | -6.8 | 724 | 35.6 | 36 | 826 | 77.6 | 78 | 928 | 118.8 | 119.2 |
623 | -6.8 | -6.4 | 725 | 36 | 36.4 | 827 | 78 | 78.4 | 929 | 119.2 | 119.6 |
624 | -6.4 | -6 | 726 | 36.4 | 36.8 | 828 | 78.4 | 78.8 | 930 | 119.6 | 120 |
625 | -6 | -5.6 | 727 | 36.8 | 37.2 | 829 | 78.8 | 79.2 | 931 | 120 | 120.4 |
626 | -5.6 | -5.2 | 728 | 37.2 | 37.6 | 830 | 79.2 | 79.6 | 932 | 120.4 | 120.8 |
627 | -5.2 | -4.8 | 729 | 37.6 | 38 | 831 | 79.6 | 80 | 933 | 120.8 | 121.2 |
628 | -4.8 | -4.2 | 730 | 38 | 38.4 | 832 | 80 | 80.4 | 934 | 121.2 | 121.6 |
629 | -4.2 | -3.6 | 731 | 38.4 | 38.8 | 833 | 80.4 | 80.8 | 935 | 121.6 | 122 |
630 | -3.6 | -3.2 | 732 | 38.8 | 39.2 | 834 | 80.8 | 81.2 | 936 | 122 | 122.4 |
631 | -3.2 | -2.8 | 733 | 39.2 | 39.6 | 835 | 81.2 | 81.6 | 937 | 122.4 | 122.8 |
632 | -2.8 | -2.4 | 734 | 39.6 | 40 | 836 | 81.6 | 82 | 938 | 122.8 | 123.2 |
633 | -2.4 | -2 | 735 | 40 | 40.4 | 837 | 82 | 82.4 | 939 | 123.2 | 123.6 |
634 | -2 | -1.6 | 736 | 40.4 | 40.8 | 838 | 82.4 | 82.8 | 940 | 123.6 | 124 |
635 | -1.6 | -1.2 | 737 | 40.8 | 41.2 | 839 | 82.8 | 83.2 | 941 | 124 | 124.4 |
636 | -1.2 | -0.8 | 738 | 41.2 | 41.6 | 840 | 83.2 | 83.6 | 942 | 124.4 | 124.8 |
637 | -0.8 | -0.4 | 739 | 41.6 | 42 | 841 | 83.6 | 84 | 943 | 124.8 | 125 |
638 | -0.4 | 0 | 740 | 42 | 42.4 | 842 | 84 | 84.4 | 945 | 125 | 125 |
639 | 0 | 0.4 | 741 | 42.4 | 42.8 | 843 | 84.4 | 84.8 | 946-1023 | Outside region of operation | |
640 | 0.4 | 0.8 | 742 | 42.8 | 43.4 | 844 | 84.8 | 85.2 |