SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The MPU subsystem is divided into six power domains controlled by the local or global PRCM module, as shown in Figure 4-9.
The MPU debug and trace modules are implemented in various power domains. For more information, see Chapter 33, On-Chip Debug Support.
The device-level power domains are directly aligned with voltage domains and thus can be represented as a cross-reference to the different voltage domains.
For information about the physical power domains (PD_MPU, PD_MPUAON, PD_WKUPAON, and PD_EMU) and the related voltage domains, see Power, Reset, and Clock Management.