SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Register Name | Type | Register Width (Bits) | Address Offset | SPF1 Physical Address | SPF2 Physical Address |
---|---|---|---|---|---|
SPF_IDVER | R | 32 | 0x0000 0000 | 0x4848 5C00 | 0x4848 5E00 |
SPF_STATUS | RW | 32 | 0x0000 0004 | 0x4848 5C04 | 0x4848 5E04 |
SPF_CONTROL | RW | 32 | 0x0000 0008 | 0x4848 5C08 | 0x4848 5E08 |
SPF_DROPCOUNT | R | 32 | 0x0000 000C | 0x4848 5C0C | 0x4848 5E0C |
SPF_SWRESET | RW | 32 | 0x0000 0010 | 0x4848 5C10 | 0x4848 5E10 |
SPF_PRESCALE | RW | 32 | 0x0000 0014 | 0x4848 5C14 | 0x4848 5E14 |
SPF_RATELIMi(1) | RW | 32 | 0x0000 0018 + (i * 4) | 0x4848 5C18 + (i * 4) | 0x4848 5E18 + (i * 4) |
SPF_CONSTj(2) | RW | 32 | 0x0000 001C + (j * 4) | 0x4848 5C1C + (j * 4) | 0x4848 5E1C + (j * 4) |
SPF_INSTRW2 | RW | 32 | 0x0000 0050 | 0x4848 5C50 | 0x4848 5E50 |
SPF_INSTRW1 | RW | 32 | 0x0000 0054 | 0x4848 5C54 | 0x4848 5E54 |
SPF_INSTRW0 | RW | 32 | 0x0000 0058 | 0x4848 5C58 | 0x4848 5E58 |
SPF_INSTR_CTL | RW | 32 | 0x0000 005C | 0x4848 5C5C | 0x4848 5E5C |
SPF_LOG_BEGIN | RW | 32 | 0x0000 0060 | 0x4848 5C60 | 0x4848 5E60 |
SPF_LOG_END | RW | 32 | 0x0000 0064 | 0x4848 5C64 | 0x4848 5E64 |
SPF_LOG_HWPTR | R | 32 | 0x0000 0068 | 0x4848 5C68 | 0x4848 5E68 |
SPF_LOG_SWPTR | RW | 32 | 0x0000 006C | 0x4848 5C6C | 0x4848 5E6C |
SPF_LOG_MAP0 | RW | 32 | 0x0000 0070 | 0x4848 5C70 | 0x4848 5E70 |
SPF_LOG_MAP1 | RW | 32 | 0x0000 0074 | 0x4848 5C74 | 0x4848 5E74 |
SPF_LOG_THRESHk(3) | RW | 32 | 0x0000 0078 + (k * 4) | 0x4848 5C78 + (k * 4) | 0x4848 5E78 + (k * 4) |
SPF_INTCNT | RW | 32 | 0x0000 009C | 0x4848 5C9C | 0x4848 5E9C |
SPF_INT_RAW | RW | 32 | 0x0000 00A0 | 0x4848 5CA0 | 0x4848 5EA0 |
SPF_INT_MASKED | RW | 32 | 0x0000 00A4 | 0x4848 5CA4 | 0x4848 5EA4 |
SPF_MASK_SET | RW | 32 | 0x0000 00A8 | 0x4848 5CA8 | 0x4848 5EA8 |
SPF_MASK_CLR | RW | 32 | 0x0000 00AC | 0x4848 5CAC | 0x4848 5EAC |