SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
At the module level, the interface clocks are always fed by the interface clock outputs of the PRCM module. The functional clocks are fed by a PRCM module functional clock output or a PRCM module interface clock output. In the latter case, the functional and interface module clocks inherit the clock-management features (autoidle features) of the PRCM module interface clock.