SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
To reduce dynamic consumption, an efficient idle scheme is based on the following:
This enhanced idle control allows clocks to be activated and deactivated safely without requiring complex software management.
The idle mode request, idle acknowledge, and wake-up request (GPIOi_WAKEUP) are sideband signals between the PRCM module and the general-purpose interface (see Section 27.4.6.2, Wake-Up Requests Generation).