SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Figure 8-11 shows the layout of parameter RAM sets as a sequence of 128 entries which are adjacent in memory, and a detailed look into the contents of each parameter RAM.
Acronym | Parameter |
---|---|
OPT | Channel Options |
SRC | Channel Source Address |
ACNT | Count for 1st Dimension |
BCNT | Count for 2nd Dimension |
DST | Channel Destination Address |
SRCBIDX | Source BCNT Index |
DSTBIDX | Destination BCNT Index |
LINK | Link Address |
BCNTRLD | BCNT Reload |
SRCCIDX | Source CCNT Index |
DSTCCIDX | Destination CCNT Index |
CCNT | Count for 3rd Dimension |
RSVD | Reserved |
For a detailed explanation of the configuration of DMA PARAM set, see the EVE Programmers Guide, available through a TI representative.