SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The DRA75x, DRA74x device is offered in a 760-ball, 23×23-mm, 0.8-mm ball pitch with Via Channel™ Array (VCA) technology, ball grid array (BGA) package.
Figure 1-2 is the block diagram of the DRA75x, DRA74x device.
The supported set of features and peripherals is device part number dependent. Refer to device-specific Data Manual, for more information.