SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
This mode is intended to increase setup timings. This feature is activated by setting the MMCHS_HCTL[2] HSPE bit to 1.
Do not use this feature in DDR mode (when the MMCHS_CON[19] DDR bit is set to 1).
Figure 25-31 shows the output signals of the module when generating from the rising edge of the MMC clock.