SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
To perform a software reset, write 1 in the MMU_SYSCONFIG[1] SOFTRESET bit. The MMU_SYSSTATUS[0] RESETDONE bit indicates that the software reset is complete when its value is 1. When the software reset completes, the MMU_SYSCONFIG[1] SOFTRESET bit is automatically reset. The software must ensure that the software reset completes before doing MMU operations. When an MMU instance is released from reset, its TLB is empty and the MMU is disabled.