SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
This procedure configures the settings for the synthesized clock of the DPLL.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Set DPLL clock synthesis multiplier. | CM_CLKSEL_<DPLL name>[18:8] DPLL_MULT | xx(1) |
Set DPLL clock synthesis divider. | CM_CLKSEL_<DPLL name>[6:0] DPLL_DIV | xx(1) |
IF : Low-power mode operation conditions satisfied? | Software test condition. See Section 3.6.3.3.3. | |
Enable DPLL low-power operation mode. | CM_CLKMODE_<DPLL name>[10] DPLL_LPMODE_EN | 0x1 |
ENDIF |