Two modules acting as HS-MMC/SD initiator controllers, supporting JEDEC JESD84 v4.5-A441 and SD3.0 physical layer with SDA3.00 standards
One controller with 8-bit interface for JESD84 memories with dual voltage IOs (1.8 or 3.3 V). Another controller with 4-bit interface for external card support with embedded dual voltage I/Os (1.8 or 3 V) and supporting UHS-I rates.
Each controller including its DMA controller compliant to ADMA2 (SDA3.00 Part A2 DMA controller)
Two modules acting as SDIO interface controllers. One controller supporting 4-bit data bus width. Another controller supporting up to 8-bit data bus width.
One SuperSpeed Universal Serial Bus (USB) Dual-Role-Device (DRD) subsystem with embedded HS and SS PHYs, compatible with the USB2.0 (up to 480 Mbps) and USB3.0 (5 Gbps) standards
Three High Speed USB subsystems:
One HS USB subsystem with embedded HS PHY, supporting up to 480 Mbps.
Two HS USB subsystems, each with ULPI (SDR) interface to external HS PHY, supporting up to 480 Mbps.
One SATA subsystem, providing interface for solid-state drive (SSD) or hard-disk drive (HDD) mass storage. Supports one HBA port with SATA-2 generation speed of 3 Gbps.