SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 16-77shows the L3_MAIN base address and address space for the EDMA module instances.
Module Name | Base Address (L3_MAIN Access) | Size |
---|---|---|
SYS_EDMA_TPCC | 0x4330 0000 | 1 MB |
SYS_EDMA_TPTC0 | 0x4340 0000 | 1 MB |
SYS_EDMA_TPTC1 | 0x4350 0000 | 1 MB |
DSP1_EDMA_TPCC | 0x40D1 0000 | 32 KB |
DSP1_EDMA_TPTC0 | 0x40D0 5000 | 4 KB |
DSP1_EDMA_TPTC1 | 0x40D0 6000 | 4 KB |
DSP2_EDMA_TPCC | 0x4151 0000 | 32 KB |
DSP2_EDMA_TPTC0 | 0x4150 5000 | 4 KB |
DSP2_EDMA_TPTC1 | 0x4150 6000 | 4 KB |
EVE1_EDMA_TPCC | 0x420A 0000 | 32 KB |
EVE2_EDMA_TPCC | 0x421A 0000 | 32 KB |
EVE1_EDMA_TPTC0 | 0x4208 6000 | 4 KB |
EVE2_EDMA_TPTC0 | 0x4218 6000 | 4 KB |
EVE1_EDMA_TPTC1 | 0x4208 7000 | 4 KB |
EVE2_EDMA_TPTC1 | 0x4218 7000 | 4 KB |
Table 16-78 lists the base addresses for DSP internal (private) access to its embedded TPCC / TPTC modules.
Module Name | Base Address | Size |
---|---|---|
DSP_EDMA_TPCC | 0x01D1 0000 | 32 KB |
DSP_EDMA_TPTC0 | 0x01D0 5000 | 4 KB |
DSP_EDMA_TPTC1 | 0x01D0 6000 | 4 KB |
Table 16-79 lists the base addresses for EVE internal (private) access to its embedded TPCC / TPTC modules.
Module Name | Base Address (EVE Private Access) | Size |
---|---|---|
EVE_EDMA_TPCC | 0x400A 0000 | 32 KB |
EVE_EDMA_TPTC0 | 0x4008 6000 | 4 KB |
EVE_EDMA_TPTC1 | 0x4008 7000 | 4 KB |