SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The debugger can override the application software power and clock management settings through the ICEPick module. It can configure ICEPick to force a domain active or prevent it from going to sleep once it is active. This can be achieved through the following debugger directives: