SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Assembly syntax: | VNOP |
Operation: | no operation |
Classification: | n/a |
Bit width: | n/a |
Delay slot: | no |
C statement: | n/a |
NOP is used to pad the two operations per clock cycle operation pipeline, so the next operation is mapped to functional unit 1. This is used to align data dependency to within functional unit 0 or 1, to avoid idle cycles being inserted by hardware.