SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The DIT transfer mode of the McASP also supports transmission of audio data in S/PDIF, AES-3, and IEC-60958 formats. These formats are designed to carry audio data between different systems through an optical or coaxial cable. The DIT mode applies only to a serializer configured as transmitter, not as receiver. For a description of the S/PDIF format, see Section 24.6.2.2.5, S/PDIF Coding Format.