SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
In addition to the EDMA_TPCC global completion interrupt, there is an additional completion interrupt line that is associated with every shadow region. Along with the interrupt enable register EDMA_TPCC_IER, DRAEM acts as a secondary interrupt enable for the respective shadow region interrupts. Refer to Table 16-57 Hardware Request for more information about EDMA Interrupts.