SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
A choice between two synchronization modes is made taking into account the frequency ratio and the stall periods that can be supported by the system, without impacting the global performance.
The posted mode selection applies only to registers that require synchronization on or from the timer clock domain. For write operation, the registers affected by posted and non-posted selection are TCLR, TLDR, TCRR, TTGR, TMAR, TPIR, TNIR, TCVR, TOCR, and TOWR. For read operation, the registers affected by this selection are: TCRR, TCAR1, TCAR2, TCVR, and TOWR.
The OCP clock domain synchronous registers TIDR, TIOCP_CFG, IRQSTATUS, IRQSTATUS_SET, IRQWAKEEN, TWPS, and TSICR are not affected by posted and non-posted mode selection. The operation (read or write) is effective and acknowledged after one OCP clock cycle from the command assertion.
The configuration of posted or non-posted mode can be changed (overwritten) by software by writing in TSICR[2] POSTED bit. The TSICR[3] READ_MODE defines how the read operation is performed when the module is configured in non-posted mode (see TSICR). The following cases are possible: