SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Each chip-select can be independently configured through the GPMC_CONFIG1_i[13:12] DEVICESIZE bit field (where i = 0 to 7) to interface with a 16- or 8-bit-wide device. System requests with data width greater than the external device data bus width are split into successive accesses according to the external device data-bus width and little-endian data organization.