SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The fast external boot is a special memory booting mode. It consists of a blind jump to a code in an external XIP memory device connected to GPMC CS0 and lets customers create their own booting code. Fast external booting is selected by means of the SYSBOOT[5:0] pins .
The NOR device must fulfill the following requirements for fast XIP mode:
The jump is performed with minimum on-chip ROM code execution.