SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
When the counter reaches the terminal value (0xFFFFFFF) it wraps and continues to increment. This is considered a timer overflow condition. The CACHE_SCTM_CTCR_WT_i[6] OVRFLW and CACHE_SCTM_CTCR_WOT_j[6] OVRFLW bits indicate that overflow has occurred. The overflow bit can be cleared by reading it. When chained, only the high-order counter overflows.