SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The CHQSPI configuration header contains settings specific to the QSPI interface controller. For more information, see Section 24.5, Quad Serial Peripherial Interface. Table 32-53 describes the fields.
Offset | Register Field Modified | Description |
---|---|---|
0000h | Section key | Key used for section verification C0C0C0C6h |
0004h | Valid | Enables/disables the section: |
00h: Disable | ||
Other: Enable | ||
0005h | Reserved | |
0008h | SPI Clock | SPI clock rate: 0x03: 32 MHz 0x07: 16 MHz 0x13: 48 MHz 0x17: 24 MHz 0x1F: 12 MHz All other: reserved |
0009h | RCMD | Read command |
000Ah | READ_TYPE | Determines if the read command is a single, dual or quad read mode command |
000Bh | NUM_A_BYTES | Number of address bytes to be sent |
000Ch | NUM_D_BYTES | Number of dummy bytes to be used for fast read |