SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The EDMA interrupts are divided into 2 categories: transfer completion interrupts and error interrupts.
There are nine region interrupts, eight shadow regions and one global region. The transfer completion interrupts are listed in Table 16-66. The transfer completion interrupts and the error interrupts from the transfer controllers are all routed to the device interrupt controllers INTCs through the inputs of the IRQ_CROSSBAR module.
Name | Description |
---|---|
EDMA_TPCC_INT0 | EDMA_TPCC Transfer Completion Interrupt Shadow Region 0 |
EDMA_TPCC_INT1 | EDMA_TPCC Transfer Completion Interrupt Shadow Region 1 |
EDMA_TPCC_INT2 | EDMA_TPCC Transfer Completion Interrupt Shadow Region 2 |
EDMA_TPCC_INT3 | EDMA_TPCC Transfer Completion Interrupt Shadow Region 3 |
EDMA_TPCC_INT4 | EDMA_TPCC Transfer Completion Interrupt Shadow Region 4 |
EDMA_TPCC_INT5 | EDMA_TPCC Transfer Completion Interrupt Shadow Region 5 |
EDMA_TPCC_INT6 | EDMA_TPCC Transfer Completion Interrupt Shadow Region 6 |
EDMA_TPCC_INT7 | EDMA_TPCC Transfer Completion Interrupt Shadow Region 7 |
Name | Description |
---|---|
EDMA_TPCC_ERRINT | EDMA_TPCC Error Interrupt |
EDMA_TPCC_MPINT | EDMA_TPCC Memory Protection Interrupt |
EDMA_TC0_ERRINT | TC0 Error Interrupt |
EDMA_TC1_ERRINT | TC1 Error Interrupt |