SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The Gigabit Ethernet Mac Sliver (GMII) passes data to the PHY when enabled. Data is synchronized to the transmit clock rate. The smallest frame that can be sent is two bytes of data with four bytes of CRC (6 byte frame).