SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 3-339 lists the power mode controls for the power domain.
Parameter Name | Control Bit Field | Access Type |
---|---|---|
Power Domain – Low-Power State Change Control | PM_CUSTEFUSE_PWRSTCTRL[4] LOWPOWERSTATECHANGE | Read/write |
Power Domain – State Transition Control | PM_CUSTEFUSE_PWRSTCTRL[1:0] POWERSTATE | Read/write |
Table 3-340 lists the power mode status for the power domain.
Parameter Name | Status Bit Field |
---|---|
Power Domain – Last Power State Entered Status | PM_CUSTEFUSE_PWRSTST[25:24] LASTPOWERSTATEENTERED |
Power Domain – State Transition Status | PM_CUSTEFUSE_PWRSTST[20] INTRANSITION |
Logic Area – State Status | PM_CUSTEFUSE_PWRSTST[2] LOGICSTATEST |
Power Domain – State Status | PM_CUSTEFUSE_PWRSTST[1:0] POWERSTATEST |