SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 15-460 lists some of the I/Os of the GPMC module.
Signal Name | I/0 | Description |
---|---|---|
GPMC_FCLK | Internal | Functional and interface clock. Acts as the time reference. |
gpmc_clk | O | External clock provided to the external device for synchronous operations |
gpmc_a[26:16] | O | Address |
gpmc_ad[15:0] | I/O | Data-multiplexed with addresses A[16:1] on memory side |
gpmc_csx | O | Chip-select (where x = 0, or 1) |
gpmc_advn_ale | O | Address valid enable |
gpmc_oen_ren | O | Output enable (read access only) |
gpmc_wen | O | Write enable (write access only) |
gpmc_wait[1:0] | I | Ready signal from memory device. Indicates when valid burst data is ready to be read |
Figure 15-100 shows the typical connection between the GPMC module and an attached NOR Flash memory.
The following sections demonstrate how to calculate GPMC parameters for three access types: